Bock Semi-Hermetic Condensing Unit , SHGZX7/1860-4 L R404A/R507

115Z14628

Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Legacy BOCK ID: 14628

Product details

Gross weight 604.9 Kilogram
Net weight 533.9 Kilogram
Volume 3493.81 Liter

 

Air flow @ 50Hz [m³/h] 20000 m³/h
Air flow @ 60Hz [m³/h] 24500 m³/h
Anti-vibration pads Yes
Compressor power supply [V] 380-420V Y/YY -3- 50Hz PW
Contain batteries No
Cylinder 6
Description SHGZX7/1860-4 L R404A/R507
Discharge connection size [in] 1 3/8 in
Discharge connection size [mm] 35 mm
Discharge connection size type Standard
Discharge connection type Soldering
Dual HP/LP pressure switch Yes
Family SHGZ L
Fan power consumption @ 50Hz [W] 550 W
Fan power consumption @ 60Hz [W] 800 W
Frequency [Hz] 50 Hz
IP class IP 65
Legacy BOCK ID 14628
Length [mm] 1225 mm
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number SHGZX7/1860-4 L R404A/R507
Motor protection MP10 230V AC
Number of fans 4
Oil differential pressure sensor Yes
Oil pressure safety switch No
Oil separator Yes
Oil service valve No
Oil sump heater Yes
Oil temperature sensor No
Oil type BOCKlub E55
Phase 3
Product group Bock Semi-Hermetic Condensing Units
Product Name Description Bare unit
Refrigerants R404A
Safety valve for receiver No
Speed controller No
Suction connection size [in] 2 1/8 in
Suction connection size [mm] 54 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Bock Semi-Hermetic Condensing Unit
Total height [mm] 1606 mm
Type SHGZX7
Width [mm] 1251 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality