Bock Semi-Hermetic Condensing Unit , SHGX44e/665-4 SL

115E16200

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Legacy BOCK ID: 16200

Product details

Gross weight 396.8 Kilogram
Net weight 332.8 Kilogram
Volume 3206.53 Liter

 

Air flow @ 50Hz [m³/h] 18600 m³/h
Air flow @ 60Hz [m³/h] 23200 m³/h
Anti-vibration pads Yes
Compressor power supply [V] 380-420V Y/YY -3- 50Hz PW
Cylinder 4
Description SHGX44e/665-4 SL
Discharge connection size [in] 7/8 in
Discharge connection size [mm] 22 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family SHG L
Fan power consumption @ 50Hz [W] 550 W
Fan power consumption @ 60Hz [W] 800 W
Frequency [Hz] 50 Hz
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
IP class IP 66
Legacy BOCK ID 16200
Length [mm] 1046 mm
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number SHGX44e/665-4 SL
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Number of fans 4
Oil differential pressure sensor No
Oil pressure safety switch No
Oil separator No
Oil sump heater No
Oil temperature sensor No
Oil type BOCKlub E55
Phase 3
Pressure switch No
Product group Bock Semi-Hermetic Condensing Units
Product Name Description Bare unit
Refrigerants R134a
R404A
R407A
R407C
R407F
R448A
R449A
R450A
R452A
R513A
Safety valve for receiver No
Speed controller No
Step protection for CR/SU No
Suction connection size [in] 1 5/8 in
Suction connection size [mm] 42 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Bock Semi-Hermetic Condensing Unit
Total height [mm] 1306 mm
Type SHGX44
Width [mm] 1249 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality