Bock Semi-Hermetic Condensing Unit , SHGX66e/1750-4 L

115C16633

Refrigerants: R404A; R452A; R134a; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Legacy BOCK ID: 16633

Product details

Gross weight 618.3 Kilogram
Net weight 554.9 Kilogram
Volume 3206.53 Liter

 

Air flow @ 50Hz [m³/h] 20000 m³/h
Air flow @ 60Hz [m³/h] 24500 m³/h
Anti-vibration pads Yes
Compressor power supply [V] 380-420V Y/YY -3- 50Hz PW
Cylinder 6
Description SHGX66e/1750-4 L
Discharge connection size [in] 1 5/8 in
Discharge connection size [mm] 42 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family SHG L
Fan power consumption @ 50Hz [W] 550 W
Fan power consumption @ 60Hz [W] 800 W
Frequency [Hz] 50 Hz
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
IP class IP 66
Legacy BOCK ID 16633
Length [mm] 1251 mm
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number SHGX66e/1750-4 L
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Number of fans 4
Oil differential pressure sensor No
Oil pressure safety switch No
Oil separator No
Oil service valve No
Oil sump heater No
Oil temperature sensor No
Oil type BOCKlub E55
Phase 3
Pressure switch No
Product group Bock Semi-Hermetic Condensing Units
Product Name Description Bare unit
Refrigerants R134a
R404A
R448A
R449A
R450A
R452A
R513A
Safety valve for receiver No
Step protection for CR/SU No
Suction connection size [in] 2 1/8 in
Suction connection size [mm] 54 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Bock Semi-Hermetic Condensing Unit
Type SHGX66

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality