Bock Semi-Hermetic Condensing Unit , SHGX44e/770-4 L
115C16197
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Legacy BOCK ID: 16197
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Legacy BOCK ID: 16197
Gross weight | 405.7 Kilogram |
Net weight | 241.7 Kilogram |
Volume | 3206.53 Liter |
Gross weight | 405.7 Kilogram |
Net weight | 241.7 Kilogram |
Volume | 3206.53 Liter |
Air flow @ 50Hz [m³/h] | 18600 m³/h |
Air flow @ 60Hz [m³/h] | 23200 m³/h |
Anti-vibration pads | Yes |
Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
Cylinder | 4 |
Description | SHGX44e/770-4 L |
Discharge connection size [in] | 1 1/8 in |
Discharge connection size [mm] | 28 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | SHG L |
Fan power consumption @ 50Hz [W] | 550 W |
Fan power consumption @ 60Hz [W] | 800 W |
Frequency [Hz] | 50 Hz |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
IP class | IP 66 |
Legacy BOCK ID | 16197 |
Length [mm] | 1046 mm |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | SHGX44e/770-4 L |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Number of fans | 4 |
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil separator | No |
Oil sump heater | No |
Oil temperature sensor | No |
Oil type | BOCKlub E55 |
Phase | 3 |
Pressure switch | No |
Product group | Bock Semi-Hermetic Condensing Units |
Product Name Description | Bare unit |
Refrigerants |
R134a R404A R407A R407C R407F R448A R449A R450A R452A R513A |
Safety valve for receiver | No |
Speed controller | No |
Step protection for CR/SU | No |
Suction connection size [in] | 1 5/8 in |
Suction connection size [mm] | 42 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Bock Semi-Hermetic Condensing Unit |
Total height [mm] | 1306 mm |
Type | SHGX44 |
Width [mm] | 1249 mm |
Air flow @ 50Hz [m³/h] | 18600 m³/h |
Air flow @ 60Hz [m³/h] | 23200 m³/h |
Anti-vibration pads | Yes |
Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
Cylinder | 4 |
Description | SHGX44e/770-4 L |
Discharge connection size [in] | 1 1/8 in |
Discharge connection size [mm] | 28 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | SHG L |
Fan power consumption @ 50Hz [W] | 550 W |
Fan power consumption @ 60Hz [W] | 800 W |
Frequency [Hz] | 50 Hz |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
IP class | IP 66 |
Legacy BOCK ID | 16197 |
Length [mm] | 1046 mm |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | SHGX44e/770-4 L |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Number of fans | 4 |
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil separator | No |
Oil sump heater | No |
Oil temperature sensor | No |
Oil type | BOCKlub E55 |
Phase | 3 |
Pressure switch | No |
Product group | Bock Semi-Hermetic Condensing Units |
Product Name Description | Bare unit |
Refrigerants |
R134a R404A R407A R407C R407F R448A R449A R450A R452A R513A |
Safety valve for receiver | No |
Speed controller | No |
Step protection for CR/SU | No |
Suction connection size [in] | 1 5/8 in |
Suction connection size [mm] | 42 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Bock Semi-Hermetic Condensing Unit |
Total height [mm] | 1306 mm |
Type | SHGX44 |
Width [mm] | 1249 mm |