Bock Semi-Hermetic Condensing Unit , SHGX12P/90-4 SL
115C14583
Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 14583
Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 14583
Gross weight | 150.1 Kilogram |
Net weight | 115.4 Kilogram |
Volume | 1102.29 Liter |
Gross weight | 150.1 Kilogram |
Net weight | 115.4 Kilogram |
Volume | 1102.29 Liter |
Air flow @ 50Hz [m³/h] | 6300 m³/h |
Air flow @ 60Hz [m³/h] | 7300 m³/h |
Anti-vibration pads | Yes |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
Cylinder | 2 |
Description | SHGX12P/90-4 SL |
Discharge connection size [in] | 1/2 in |
Discharge connection size [mm] | 12 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | SHG L |
Fan power consumption @ 50Hz [W] | 550 W |
Fan power consumption @ 60Hz [W] | 800 W |
Frequency [Hz] | 50 Hz |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
IP class | IP 66 |
Legacy BOCK ID | 14583 |
Length [mm] | 750 mm |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | SHGX12P/90-4 SL |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Number of fans | 1 |
Oil pressure safety switch | No |
Oil separator | No |
Oil sump heater | No |
Oil type | BOCKlub E55 |
Phase | 3 |
Pressure switch | No |
Product group | Bock Semi-Hermetic Condensing Units |
Product Name Description | Bare unit |
Refrigerants |
R134a R404A R407C R407F R448A R449A R450A R452A R513A |
Safety valve for receiver | No |
Speed controller | No |
Suction connection size [in] | 5/8 in |
Suction connection size [mm] | 16 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Bock Semi-Hermetic Condensing Unit |
Terminal box reduced/steel TB | No |
Total height [mm] | 745 mm |
Type | SHGX12 |
Width [mm] | 1086 mm |
Air flow @ 50Hz [m³/h] | 6300 m³/h |
Air flow @ 60Hz [m³/h] | 7300 m³/h |
Anti-vibration pads | Yes |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
Cylinder | 2 |
Description | SHGX12P/90-4 SL |
Discharge connection size [in] | 1/2 in |
Discharge connection size [mm] | 12 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | SHG L |
Fan power consumption @ 50Hz [W] | 550 W |
Fan power consumption @ 60Hz [W] | 800 W |
Frequency [Hz] | 50 Hz |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
IP class | IP 66 |
Legacy BOCK ID | 14583 |
Length [mm] | 750 mm |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | SHGX12P/90-4 SL |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Number of fans | 1 |
Oil pressure safety switch | No |
Oil separator | No |
Oil sump heater | No |
Oil type | BOCKlub E55 |
Phase | 3 |
Pressure switch | No |
Product group | Bock Semi-Hermetic Condensing Units |
Product Name Description | Bare unit |
Refrigerants |
R134a R404A R407C R407F R448A R449A R450A R452A R513A |
Safety valve for receiver | No |
Speed controller | No |
Suction connection size [in] | 5/8 in |
Suction connection size [mm] | 16 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Bock Semi-Hermetic Condensing Unit |
Terminal box reduced/steel TB | No |
Total height [mm] | 745 mm |
Type | SHGX12 |
Width [mm] | 1086 mm |