Optyma™ Slim Pack, OP-MSBM009DYW09G

114X7133

Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R448A; R449A, Compressor power supply [V]: 230/1/50

Product details

Gross weight 52 Kilogram
Net weight 50 Kilogram
Volume 317.24 Liter
EAN 5702428561662

 

Air flow @ 50Hz [m³/h] 2200 m³/h
Applications MBP
Capacity control Fixed speed
China RoHS compliance Out of scope
Compressor model DLY90RAb
Compressor power supply [V] 230/1/50
Condenser Coil Internal Volume [L] 0.39 L
Condenser type A7
Connection type Solder
Contain batteries No
Description OP-MSBM009DYW09G
Electrical code G
EU RoHS compliance Out of scope
Family Optyma™ Slim Pack
Fan blade size [mm] 365 mm
Fan cowl/grill type B1
Fan current @ 50Hz [A] 0.32 A
Fan diameter [mm] 365 mm
Fan power consumption @ 50Hz [W] 60 W
Fan power output @ 50Hz [W] 25 W
Fan power supply [V/Ph/Hz] 230/1/50
Fan voltage @ 50Hz (max) [V] [Max] 230 V
Fan voltage @ 50Hz (max) [V] [Min] 230 V
Frequency [Hz] 50 Hz
High value of nominal voltage at 60Hz [V] 240 V
HMBP Cooling capacity range [kW] (R513A) Not available for this condition / refrigerant
LBP Cooling capacity range [kW] (R452A) Not available for this condition / refrigerant
Length [mm] 364 mm
Liquid line connection [in] 3/8 in
Low value of voltage range at 60Hz [V] 220 V
MBP Cooling capacity [kW] (R449A) 0.98 kW
MBP Cooling capacity range [kW] (R449A) 0.8 to 1.5 kW
MCC 4.8 A
Min fuse rating [A] 8 A
Model number OP-MSBM009DYW09G
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Phase 1
Product group Condensing Units
Product Name Description Package unit
REACH Candidate List substances No
Receiver approval CE
Receiver volume [L] 1.3 L
Refrigerants R404A
R448A
R449A
R452A
Segment usage Medium Back Pressure
Sound power @ 50Hz [db(A)] 63 dBA
Sound pressure level 50Hz (@1 m distance) [db(A)] 52 dBA
Sound pressure level 50Hz (@10 m distance) [db(A)] 32 dBA
Speed Platform Fixed-speed
Suction connection size [in] 3/8 in
Technology Reciprocating
Total height [mm] 530 mm
Type Optyma™ Slim Pack W09
UK RoHS compliance Out of scope
Version W09
Voltage 50Hz [V] 220 V
Voltage 50Hz [V] [Max] 240 V
Width [mm] 910 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality