Optyma™ Slim Pack, OP-LSQM018DPW05G
114X7107
Segment usage: Low Back Pressure, Refrigerants: R404A; R452A, Compressor power supply [V]: 230/1/50
Segment usage: Low Back Pressure, Refrigerants: R404A; R452A, Compressor power supply [V]: 230/1/50
Gross weight | 65 Kilogram |
Net weight | 51 Kilogram |
Volume | 314.16 Liter |
EAN | 5702428561921 |
Gross weight | 65 Kilogram |
Net weight | 51 Kilogram |
Volume | 314.16 Liter |
EAN | 5702428561921 |
Air flow @ 50Hz [m³/h] | 2200 m³/h |
Applications | LBP |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor model | DPT16LA |
Compressor power supply [V] | 230/1/50 |
Condenser Coil Internal Volume [L] | 0.39 L |
Condenser type | A7 |
Connection type | Solder |
Contain batteries | No |
Description | OP-LSQM018DPW05G |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ Slim Pack |
Fan blade size [mm] | 365 mm |
Fan cowl/grill type | B1 |
Fan current @ 50Hz [A] | 0.32 A |
Fan diameter [mm] | 365 mm |
Fan power consumption @ 50Hz [W] | 60 W |
Fan power output @ 50Hz [W] | 25 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
HMBP Cooling capacity range [kW] (R513A) | Not available for this condition / refrigerant |
In scope of WEEE | Yes |
LBP Cooling capacity [kW] (R452A) | 0.48 kW |
LBP Cooling capacity range [kW] (R452A) | 0.4 to 1.6 kW |
Length [mm] | 364 mm |
Liquid line connection [in] | 3/8 in |
Low value of voltage range at 60Hz [V] | 220 V |
MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
MCC | 5.3 A |
Model number | OP-LSQM018DPW05G |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances | No |
Receiver approval | CE |
Receiver volume [L] | 1.3 L |
Refrigerants |
R404A R452A |
RLA | 23.6 A |
Segment usage | Low Back Pressure |
Sound power @ 50Hz [db(A)] | 63 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 52 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 32 dBA |
Speed Platform | Fixed-speed |
Suction connection size [in] | 3/8 in |
Technology | Reciprocating |
Total height [mm] | 530 mm |
Type | Optyma™ Slim Pack W05 |
UK RoHS compliance | Out of scope |
Version | W05 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 910 mm |
Air flow @ 50Hz [m³/h] | 2200 m³/h |
Applications | LBP |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor model | DPT16LA |
Compressor power supply [V] | 230/1/50 |
Condenser Coil Internal Volume [L] | 0.39 L |
Condenser type | A7 |
Connection type | Solder |
Contain batteries | No |
Description | OP-LSQM018DPW05G |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ Slim Pack |
Fan blade size [mm] | 365 mm |
Fan cowl/grill type | B1 |
Fan current @ 50Hz [A] | 0.32 A |
Fan diameter [mm] | 365 mm |
Fan power consumption @ 50Hz [W] | 60 W |
Fan power output @ 50Hz [W] | 25 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
HMBP Cooling capacity range [kW] (R513A) | Not available for this condition / refrigerant |
In scope of WEEE | Yes |
LBP Cooling capacity [kW] (R452A) | 0.48 kW |
LBP Cooling capacity range [kW] (R452A) | 0.4 to 1.6 kW |
Length [mm] | 364 mm |
Liquid line connection [in] | 3/8 in |
Low value of voltage range at 60Hz [V] | 220 V |
MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
MCC | 5.3 A |
Model number | OP-LSQM018DPW05G |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances | No |
Receiver approval | CE |
Receiver volume [L] | 1.3 L |
Refrigerants |
R404A R452A |
RLA | 23.6 A |
Segment usage | Low Back Pressure |
Sound power @ 50Hz [db(A)] | 63 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 52 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 32 dBA |
Speed Platform | Fixed-speed |
Suction connection size [in] | 3/8 in |
Technology | Reciprocating |
Total height [mm] | 530 mm |
Type | Optyma™ Slim Pack W05 |
UK RoHS compliance | Out of scope |
Version | W05 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 910 mm |