Optyma™ Slim Pack, OP-LSQM048NTW05E
114X7088
Segment usage: Low Back Pressure, Refrigerants: R404A; R507A; R452A, Compressor power supply [V]: 400/3/50
Segment usage: Low Back Pressure, Refrigerants: R404A; R507A; R452A, Compressor power supply [V]: 400/3/50
Gross weight | 77 Kilogram |
Net weight | 62 Kilogram |
Volume | 541.153 Liter |
EAN | 5702428562102 |
Gross weight | 77 Kilogram |
Net weight | 62 Kilogram |
Volume | 541.153 Liter |
EAN | 5702428562102 |
Air flow @ 50Hz [m³/h] | 3300 m³/h |
Applications | LBP |
China RoHS compliance | Out of scope |
Compressor model | NTZ048-4 |
Compressor power supply [V] | 400/3/50 |
Condenser Coil Internal Volume [L] | 0.58 L |
Condenser type | D7 |
Connection type | Solder |
Contain batteries | No |
Description | OP-LSQM048NTW05E |
Electrical code | E |
EU RoHS compliance | Out of scope |
Family | Optyma™ Slim Pack |
Fan blade size [mm] | 450 mm |
Fan cowl/grill type | B2 |
Fan current @ 50Hz [A] | 0.47 A |
Fan diameter [mm] | 450 mm |
Fan power consumption @ 50Hz [W] | 110 W |
Fan power output @ 50Hz [W] | 68 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 415 V |
HMBP Cooling capacity range [kW] (R513A) | Not available for this condition / refrigerant |
In scope of WEEE | Yes |
LBP Cooling capacity [kW] (R452A) | 1.1 kW |
LBP Cooling capacity range [kW] (R452A) | 0.4 to 1.6 kW |
Length [mm] | 464 mm |
Liquid line connection [in] | 1/2 in |
Low value of nominal voltage at 50Hz [V] | 380 V |
MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
MCC | 4.8 A |
Min fuse rating [A] | 6 A |
Model number | OP-LSQM048NTW05E |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Cobalt dichloride (CAS no. 7646-79-9) BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7) N,N-dimethylacetamide (CAS no. 127-19-5) |
Receiver approval | CE |
Receiver volume [L] | 3.4 L |
Refrigerants |
R404A R452A R507A |
RLA | 16 A |
SCIP dossier no. | 517dd61a-f0c7-4249-8639-17b34a9dfce2 |
SCIP dossier product name | OPTYMA W05 |
Segment usage | Low Back Pressure |
Sound power @ 50Hz [db(A)] | 73 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 62 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 42 dBA |
Suction connection size [in] | 5/8 in |
Technology | Reciprocating |
Total height [mm] | 540 mm |
Type | Optyma™ Slim Pack W05 |
UK RoHS compliance | Out of scope |
Version | W05 |
Voltage 50Hz [V] | 380 V |
Voltage 50Hz [V] [Max] | 415 V |
Width [mm] | 1079 mm |
Air flow @ 50Hz [m³/h] | 3300 m³/h |
Applications | LBP |
China RoHS compliance | Out of scope |
Compressor model | NTZ048-4 |
Compressor power supply [V] | 400/3/50 |
Condenser Coil Internal Volume [L] | 0.58 L |
Condenser type | D7 |
Connection type | Solder |
Contain batteries | No |
Description | OP-LSQM048NTW05E |
Electrical code | E |
EU RoHS compliance | Out of scope |
Family | Optyma™ Slim Pack |
Fan blade size [mm] | 450 mm |
Fan cowl/grill type | B2 |
Fan current @ 50Hz [A] | 0.47 A |
Fan diameter [mm] | 450 mm |
Fan power consumption @ 50Hz [W] | 110 W |
Fan power output @ 50Hz [W] | 68 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 415 V |
HMBP Cooling capacity range [kW] (R513A) | Not available for this condition / refrigerant |
In scope of WEEE | Yes |
LBP Cooling capacity [kW] (R452A) | 1.1 kW |
LBP Cooling capacity range [kW] (R452A) | 0.4 to 1.6 kW |
Length [mm] | 464 mm |
Liquid line connection [in] | 1/2 in |
Low value of nominal voltage at 50Hz [V] | 380 V |
MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
MCC | 4.8 A |
Min fuse rating [A] | 6 A |
Model number | OP-LSQM048NTW05E |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Cobalt dichloride (CAS no. 7646-79-9) BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7) N,N-dimethylacetamide (CAS no. 127-19-5) |
Receiver approval | CE |
Receiver volume [L] | 3.4 L |
Refrigerants |
R404A R452A R507A |
RLA | 16 A |
SCIP dossier no. | 517dd61a-f0c7-4249-8639-17b34a9dfce2 |
SCIP dossier product name | OPTYMA W05 |
Segment usage | Low Back Pressure |
Sound power @ 50Hz [db(A)] | 73 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 62 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 42 dBA |
Suction connection size [in] | 5/8 in |
Technology | Reciprocating |
Total height [mm] | 540 mm |
Type | Optyma™ Slim Pack W05 |
UK RoHS compliance | Out of scope |
Version | W05 |
Voltage 50Hz [V] | 380 V |
Voltage 50Hz [V] [Max] | 415 V |
Width [mm] | 1079 mm |