Optyma™ Slim Pack, OP-MSXM108MLW05E
114X7072
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Compressor power supply [V]: 400/3/50
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Compressor power supply [V]: 400/3/50
Gross weight | 116 Kilogram |
Net weight | 79 Kilogram |
Volume | 616.896 Liter |
EAN | 5702428562256 |
Gross weight | 116 Kilogram |
Net weight | 79 Kilogram |
Volume | 616.896 Liter |
EAN | 5702428562256 |
Air flow @ 50Hz [m³/h] | 5200 m³/h |
Applications | MBP |
China RoHS compliance | Out of scope |
Compressor model | MLZ048T4 |
Compressor power supply [V] | 400/3/50 |
Condenser Coil Internal Volume [L] | 1.62 mm³ |
Condenser type | G7 |
Connection type | Solder |
Description | OP-MSXM108MLW05E |
Electrical code | E |
EU RoHS compliance | Out of scope |
Family | Optyma™ Slim Pack |
Fan blade size [mm] | 500 mm |
Fan cowl/grill type | B3 |
Fan current @ 50Hz [A] | 0.96 A |
Fan diameter [mm] | 500 mm |
Fan power consumption @ 50Hz [W] | 190 W |
Fan power output @ 50Hz [W] | 104 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 415 V |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Length [mm] | 464 mm |
Liquid line connection [in] | 1/2 in |
Low value of nominal voltage at 50Hz [V] | 380 V |
MCC | 16 A |
Min fuse rating [A] | 20 A |
Model number | OP-MSXM108MLW05E |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Overload relay type | LRE21 |
Phase | 3 |
Product group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Receiver approval | CE |
Receiver volume [L] | 6.2 L |
Refrigerants |
R134a R404A R407A R407F R448A R449A R452A R507A R513A |
RLA | 10.3 A |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 77 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 66 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 46 dBA |
Suction connection size [in] | 7/8 in |
Technology | Scroll |
Total height [mm] | 825 mm |
Type | Optyma™ Slim Pack W05 |
UK RoHS compliance | Out of scope |
Version | W05 |
Voltage 50Hz [V] | 380 V |
Voltage 50Hz [V] [Max] | 415 V |
Width [mm] | 1105 mm |
Air flow @ 50Hz [m³/h] | 5200 m³/h |
Applications | MBP |
China RoHS compliance | Out of scope |
Compressor model | MLZ048T4 |
Compressor power supply [V] | 400/3/50 |
Condenser Coil Internal Volume [L] | 1.62 mm³ |
Condenser type | G7 |
Connection type | Solder |
Description | OP-MSXM108MLW05E |
Electrical code | E |
EU RoHS compliance | Out of scope |
Family | Optyma™ Slim Pack |
Fan blade size [mm] | 500 mm |
Fan cowl/grill type | B3 |
Fan current @ 50Hz [A] | 0.96 A |
Fan diameter [mm] | 500 mm |
Fan power consumption @ 50Hz [W] | 190 W |
Fan power output @ 50Hz [W] | 104 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 415 V |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Length [mm] | 464 mm |
Liquid line connection [in] | 1/2 in |
Low value of nominal voltage at 50Hz [V] | 380 V |
MCC | 16 A |
Min fuse rating [A] | 20 A |
Model number | OP-MSXM108MLW05E |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Overload relay type | LRE21 |
Phase | 3 |
Product group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Receiver approval | CE |
Receiver volume [L] | 6.2 L |
Refrigerants |
R134a R404A R407A R407F R448A R449A R452A R507A R513A |
RLA | 10.3 A |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 77 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 66 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 46 dBA |
Suction connection size [in] | 7/8 in |
Technology | Scroll |
Total height [mm] | 825 mm |
Type | Optyma™ Slim Pack W05 |
UK RoHS compliance | Out of scope |
Version | W05 |
Voltage 50Hz [V] | 380 V |
Voltage 50Hz [V] [Max] | 415 V |
Width [mm] | 1105 mm |