Optyma™ Slim Pack, OP-MPVE068MLW04G
114X7042
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R452A; R134a; R513A; R22; R448A; R449A, Compressor power supply [V]: 230/1/50
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R452A; R134a; R513A; R22; R448A; R449A, Compressor power supply [V]: 230/1/50
Gross weight | 117 Kilogram |
Net weight | 99 Kilogram |
Volume | 1118.64 Liter |
EAN | 5702428562546 |
Gross weight | 117 Kilogram |
Net weight | 99 Kilogram |
Volume | 1118.64 Liter |
EAN | 5702428562546 |
Air flow @ 50Hz [m³/h] | 8700 m³/h |
Applications | MBP |
Compressor model | MLZ030T5 |
Compressor power supply [V] | 230/1/50 |
Condenser Coil Internal Volume [L] | 1.62 mm³ |
Condenser type | G7 |
Connection type | Solder |
Contain batteries | No |
Description | OP-MPVE068MLW04G |
Electrical code | G |
Family | Optyma™ Slim Pack |
Fan blade size [mm] | 600 mm |
Fan cowl/grill type | B3 |
Fan current @ 50Hz [A] | 1.51 A |
Fan diameter [mm] | 600 mm |
Fan power consumption @ 50Hz [W] | 342 W |
Fan power output @ 50Hz [W] | 370 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
Length [mm] | 464 mm |
Liquid line connection [in] | 1/2 in |
Low value of voltage range at 60Hz [V] | 220 V |
MCC | 32 A |
Model number | OP-MPVE068MLW04G |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Cobalt dichloride (CAS no. 7646-79-9) BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7) |
Receiver approval | CE |
Receiver volume [L] | 6.2 L |
Refrigerants |
R134a R22 R404A R448A R449A R452A R507A R513A |
RLA | 60 A |
SCIP dossier no. | f4d775f2-1f2a-4b87-90bb-c149dabdf5e4 |
SCIP dossier product name | OPTYMA W04 |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 70 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 59 dBA |
Speed Platform | Fixed-speed |
Suction connection size [in] | 7/8 in |
Technology | Scroll |
Total height [mm] | 830 mm |
Type | Optyma™ Slim Pack W04 |
Version | W04 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 1106 mm |
Air flow @ 50Hz [m³/h] | 8700 m³/h |
Applications | MBP |
Compressor model | MLZ030T5 |
Compressor power supply [V] | 230/1/50 |
Condenser Coil Internal Volume [L] | 1.62 mm³ |
Condenser type | G7 |
Connection type | Solder |
Contain batteries | No |
Description | OP-MPVE068MLW04G |
Electrical code | G |
Family | Optyma™ Slim Pack |
Fan blade size [mm] | 600 mm |
Fan cowl/grill type | B3 |
Fan current @ 50Hz [A] | 1.51 A |
Fan diameter [mm] | 600 mm |
Fan power consumption @ 50Hz [W] | 342 W |
Fan power output @ 50Hz [W] | 370 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
Length [mm] | 464 mm |
Liquid line connection [in] | 1/2 in |
Low value of voltage range at 60Hz [V] | 220 V |
MCC | 32 A |
Model number | OP-MPVE068MLW04G |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Cobalt dichloride (CAS no. 7646-79-9) BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7) |
Receiver approval | CE |
Receiver volume [L] | 6.2 L |
Refrigerants |
R134a R22 R404A R448A R449A R452A R507A R513A |
RLA | 60 A |
SCIP dossier no. | f4d775f2-1f2a-4b87-90bb-c149dabdf5e4 |
SCIP dossier product name | OPTYMA W04 |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 70 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 59 dBA |
Speed Platform | Fixed-speed |
Suction connection size [in] | 7/8 in |
Technology | Scroll |
Total height [mm] | 830 mm |
Type | Optyma™ Slim Pack W04 |
Version | W04 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 1106 mm |