Optyma™ iCO2, OP-MPAM005COP04G

114X6001

Segment usage: Medium Back Pressure, Refrigerants: R744, Compressor power supply [V]: 230/1/50, Mandatory accessory: Oil tank (118U4144) upon oil charge calculation method given inside application guideline

Product details

Gross weight 146 Kilogram
Net weight 114 Kilogram
Volume 1322.1 Liter
EAN 5702424493981

 

Accumulator volume [L] 2.5 L
Air flow @ 50Hz [m³/h] 1200 m³/h
Applications MBP
Approval CE
Capacity control Inverter
CE evaluated Yes
China RoHS compliance Out of scope
Compressor model CO2
Compressor power supply [V] 230/1/50
Connection type Solder
Description OP-MPAM005COP04G
Design Pressure High [bar] 140 bar
Design Pressure Low [bar] 80 bar
Electrical code G
EU RoHS compliance Yes
EU RoHS exemption clause No
Family Optyma™ iCO2
Fan blade size [mm] 415 mm
Fan cowl/grill type Cowl
Fan current @ 50Hz [A] 0.08 A
Fan diameter [mm] 415 mm
Fan power consumption @ 50Hz [W] 20 W
Fan power supply [V/Ph/Hz] 230/1/50
Fan voltage @ 50Hz (max) [V] [Max] 253 V
Fan voltage @ 50Hz (max) [V] [Min] 207 V
Frequency [Hz] 50 Hz
Gas cooler internal volume [L] 0.27 L
High value of nominal voltage at 60Hz [V] 253 V
In scope of WEEE and contain batteries No
Length [mm] 1350 mm
Liquid line connection [in] 3/8 in
Low value of voltage range at 60Hz [V] 207 V
Mandatory accessory Oil tank (118U4144) upon oil charge calculation method given inside application guideline
Max pressure (PS) - high side 140 bar
140 bar
140 bar
140 bar
140 bar
140 bar
140 bar
140 bar
140 bar
140 bar
140 bar
Max pressure (PS) - low side 80 bar
80 bar
80 bar
80 bar
80 bar
80 bar
80 bar
80 bar
80 bar
80 bar
80 bar
MCC 15 A
Min fuse rating [A] 16 A
Model number OP-MPAM005COP04G
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Number of receivers 2
PED category I
I
I
I
I
I
I
I
I
I
I
Phase 1
Product group Condensing Units
Product Name Description Package unit
Receiver approval CE
Receiver volume [L] 2.5 L
Refrigerants R744
RLA 10 A
Segment usage Medium Back Pressure
Sound pressure level 50Hz (@1 m distance) [db(A)] 56 dBA
Sound pressure level 50Hz (@10 m distance) [db(A)] 36 dBA
Speed Platform Fixed-speed
Suction connection size [in] 3/8 in
Total height [mm] 834 mm
TS max 46 °C
46 °C
46 °C
46 °C
46 °C
46 °C
46 °C
46 °C
46 °C
46 °C
46 °C
TS min -20 °C
-20 °C
-20 °C
-20 °C
-20 °C
-20 °C
-20 °C
-20 °C
-20 °C
-20 °C
-20 °C
Type Optyma™ iCO2 P04
UK RoHS compliance Yes
Version P04
Voltage 50Hz [V] 207 V
Voltage 50Hz [V] [Max] 253 V
Width [mm] 480 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality