Optyma™ Plus, OP-LPKM168LLP02E

114X3406

Segment usage: Low Back Pressure, Refrigerants: R404A; R452A; R454C; R448A; R455A; R449A, Compressor power supply [V]: 400/3/50

Product details

Gross weight 230 Kilogram
Net weight 180 Kilogram
Volume 115.2 Liter
EAN 5702424596576

 

Air flow @ 50Hz [m³/h] 9200 m³/h
Applications LBP
Approval CE
Capacity control Fixed speed
China RoHS compliance Out of scope
Compressor High pressure volume (L) 0.5
Compressor Low pressure volume (L) 5.95 L
Compressor model LLZ034T4B
Compressor power supply [V] 400/3/50
Condenser type J7
Condenser volume (L) 1.97
Connection type Solder
Description OP-LPKM168LLP02E
Electrical code E
EU RoHS compliance Out of scope
Family Optyma™ Plus
Fan blade size [mm] 560 mm
Fan cowl/grill type H4
Fan current @ 50Hz [A] 1.6 A
Fan diameter [mm] 560 mm
Fan power consumption @ 50Hz [W] 140 W
Fan power output @ 50Hz [W] 72 W
Fan power supply [V/Ph/Hz] 230/1/50
Filter Drier Volume (L) 0.35
Frequency [Hz] 50 Hz
High value of nominal voltage at 50Hz [V] 415 V
In scope of WEEE and contain batteries No
Length [mm] 650 mm
Liquid injection Yes
Liquid line connection [in] 3/4 in
Low value of nominal voltage at 50Hz [V] 380 V
Min fuse rating [A] 32 A
Model number OP-LPKM168LLP02E
No. of phases (compressor) 3
No. of phases (fan) 1
Number of fans 2
Number of receivers 2
Phase 3
Product group Condensing Units
Product Name Description Package unit
REACH Candidate List substances Lead (CAS no. 7439-92-1)
N,N-dimethylacetamide (CAS no. 127-19-5)
Cobalt dichloride (CAS no. 7646-79-9)
BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7)
Bisphenol A (BPA, CAS no. 80-05-7)
Receiver approval CE
Morocco
UKCA
Receiver type Vertical
Receiver volume [L] 10 L
Refrigerants R404A
R448A
R449A
R452A
R454C
R455A
SCIP dossier no. 8715baa0-315c-4422-97d8-0a8b45f1b46d
SCIP dossier product name OPTYMA P02 G7 J7
Segment usage Low Back Pressure
Suction connection size [in] 1 1/8 in
Technology Scroll
Total height [mm] 966 mm
Type Optyma™ Plus P02 (A2L)
UK RoHS compliance Out of scope
Version P02
Voltage 50Hz [V] 380 V
Voltage 50Hz [V] [Max] 415 V
Volume (L) 0.5 L
Width [mm] 1835 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality