Optyma™ Plus, OP-LPOM084LLP02E
114X3372
Segment usage: Low Back Pressure, Refrigerants: R404A; R452A; R448A; R449A, Compressor power supply [V]: 400/3/50
Segment usage: Low Back Pressure, Refrigerants: R404A; R452A; R448A; R449A, Compressor power supply [V]: 400/3/50
Gross weight | 163 Kg |
Net weight | 135 Kg |
Volume | 1032.3 Liter |
EAN | 5702428666336 |
Gross weight | 163 Kg |
Net weight | 135 Kg |
Volume | 1032.3 Liter |
EAN | 5702428666336 |
Air flow @ 50Hz [m³/h] | 4300 m³/h |
Applications | LBP |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor model | LLZ015T4A |
Compressor power supply [V] | 400/3/50 |
Condenser Coil Internal Volume [L] | 1.62 mm³ |
Condenser type | G7 |
Connection type | Solder |
Description | OP-LPOM084LLP02E |
Electrical code | E |
EU RoHS compliance | Out of scope |
Family | Optyma™ Plus |
Fan blade size [mm] | 500 mm |
Fan cowl/grill type | Grill |
Fan current @ 50Hz [A] | 0.96 A |
Fan diameter [mm] | 500 mm |
Fan power consumption @ 50Hz [W] | 190 W |
Fan power output @ 50Hz [W] | 220 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 253 V |
Fan voltage @ 50Hz (max) [V] [Min] | 207 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 440 V |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Length [mm] | 531 mm |
Liquid injection | Yes |
Liquid line connection [in] | 1/2 in |
Low value of nominal voltage at 50Hz [V] | 360 V |
Min fuse rating [A] | 20 A |
Model number | OP-LPOM084LLP02E |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product group | Condensing Units |
Product Name Description | Package unit |
Receiver approval |
PED RoHS EAC |
Receiver volume [L] | 6.2 L |
Refrigerants |
R404A R448A R449A R452A |
Segment usage | Low Back Pressure |
Sound power @ 50Hz [db(A)] | 74 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 63 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 43 dBA |
Suction connection size [in] | 3/4 in |
Total height [mm] | 965 mm |
Type | Optyma™ Plus P02 |
UK RoHS compliance | Out of scope |
Version | P02 |
Voltage 50Hz [V] | 360 V |
Voltage 50Hz [V] [Max] | 440 V |
Width [mm] | 1441 mm |
Air flow @ 50Hz [m³/h] | 4300 m³/h |
Applications | LBP |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor model | LLZ015T4A |
Compressor power supply [V] | 400/3/50 |
Condenser Coil Internal Volume [L] | 1.62 mm³ |
Condenser type | G7 |
Connection type | Solder |
Description | OP-LPOM084LLP02E |
Electrical code | E |
EU RoHS compliance | Out of scope |
Family | Optyma™ Plus |
Fan blade size [mm] | 500 mm |
Fan cowl/grill type | Grill |
Fan current @ 50Hz [A] | 0.96 A |
Fan diameter [mm] | 500 mm |
Fan power consumption @ 50Hz [W] | 190 W |
Fan power output @ 50Hz [W] | 220 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 253 V |
Fan voltage @ 50Hz (max) [V] [Min] | 207 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 440 V |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Length [mm] | 531 mm |
Liquid injection | Yes |
Liquid line connection [in] | 1/2 in |
Low value of nominal voltage at 50Hz [V] | 360 V |
Min fuse rating [A] | 20 A |
Model number | OP-LPOM084LLP02E |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product group | Condensing Units |
Product Name Description | Package unit |
Receiver approval |
PED RoHS EAC |
Receiver volume [L] | 6.2 L |
Refrigerants |
R404A R448A R449A R452A |
Segment usage | Low Back Pressure |
Sound power @ 50Hz [db(A)] | 74 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 63 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 43 dBA |
Suction connection size [in] | 3/4 in |
Total height [mm] | 965 mm |
Type | Optyma™ Plus P02 |
UK RoHS compliance | Out of scope |
Version | P02 |
Voltage 50Hz [V] | 360 V |
Voltage 50Hz [V] [Max] | 440 V |
Width [mm] | 1441 mm |