Optyma™ Plus, OP-LPKM067LLP02E
114X3304
Segment usage: Low Back Pressure, Refrigerants: R404A; R452A; R454C; R448A; R455A; R449A, Compressor power supply [V]: 400/3/50
Segment usage: Low Back Pressure, Refrigerants: R404A; R452A; R454C; R448A; R455A; R449A, Compressor power supply [V]: 400/3/50
Gross weight | 168 Kilogram |
Net weight | 138 Kilogram |
Volume | 73.83 Liter |
EAN | 5702424595340 |
Gross weight | 168 Kilogram |
Net weight | 138 Kilogram |
Volume | 73.83 Liter |
EAN | 5702424595340 |
Air flow @ 50Hz [m³/h] | 5200 m³/h |
Applications | LBP |
Approval | CE |
Capacity control | Fixed speed |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Compressor High pressure volume (L) | 0.5 |
Compressor Low pressure volume (L) | 4.74 L |
Compressor model | LLZ013T4LQ9B |
Compressor power supply [V] | 400/3/50 |
Condenser Coil Internal Volume [L] | 1.62 mm³ |
Condenser type | G7 |
Condenser volume (L) | 1.62 |
Connection type | Solder |
Description | OP-LPKM067LLP02E |
Electrical code | E |
EU RoHS compliance | Out of scope |
Family | Optyma™ Plus |
Fan blade size [mm] | 560 mm |
Fan cowl/grill type | H3 |
Fan current @ 50Hz [A] | 1.6 A |
Fan diameter [mm] | 560 mm |
Fan power consumption @ 50Hz [W] | 140 W |
Fan power output @ 50Hz [W] | 72 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Filter Drier Volume (L) | 0.35 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 415 V |
In scope of WEEE and contain batteries | No |
LBP Cooling capacity [kW] (R452A) | 2.7 |
Length [mm] | 531 mm |
Liquid injection | Yes |
Liquid line connection [in] | 1/2 in |
Low value of nominal voltage at 50Hz [V] | 380 V |
LRA | 62 A |
MCC | 13.9 A |
Min fuse rating [A] | 16 A |
Model number | OP-LPKM067LLP02E |
Night operation noise pressure at 10m dB(A) | 38 dBA |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) N,N-dimethylacetamide (CAS no. 127-19-5) Cobalt dichloride (CAS no. 7646-79-9) BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7) Bisphenol A (BPA, CAS no. 80-05-7) |
Receiver approval |
CE EAC |
Receiver type | Vertical |
Receiver volume [L] | 6.2 L |
Refrigerants |
R404A R448A R449A R452A R454C R455A |
RLA | 8.9 A |
SCIP dossier no. | 8715baa0-315c-4422-97d8-0a8b45f1b46d |
SCIP dossier product name | OPTYMA P02 G7 J7 |
Segment usage | Low Back Pressure |
Sound power @ 50Hz [db(A)] | 74 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 63 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 43 dBA |
Suction connection size [in] | 3/4 in |
Technology | Scroll |
Total height [mm] | 965 mm |
Type | Optyma™ Plus P02 |
UK RoHS compliance | Out of scope |
Version | P02 |
Voltage 50Hz [V] | 380 V |
Voltage 50Hz [V] [Max] | 415 V |
Volume (L) | 0.112 L |
Width [mm] | 1441 mm |
Air flow @ 50Hz [m³/h] | 5200 m³/h |
Applications | LBP |
Approval | CE |
Capacity control | Fixed speed |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Compressor High pressure volume (L) | 0.5 |
Compressor Low pressure volume (L) | 4.74 L |
Compressor model | LLZ013T4LQ9B |
Compressor power supply [V] | 400/3/50 |
Condenser Coil Internal Volume [L] | 1.62 mm³ |
Condenser type | G7 |
Condenser volume (L) | 1.62 |
Connection type | Solder |
Description | OP-LPKM067LLP02E |
Electrical code | E |
EU RoHS compliance | Out of scope |
Family | Optyma™ Plus |
Fan blade size [mm] | 560 mm |
Fan cowl/grill type | H3 |
Fan current @ 50Hz [A] | 1.6 A |
Fan diameter [mm] | 560 mm |
Fan power consumption @ 50Hz [W] | 140 W |
Fan power output @ 50Hz [W] | 72 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Filter Drier Volume (L) | 0.35 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 415 V |
In scope of WEEE and contain batteries | No |
LBP Cooling capacity [kW] (R452A) | 2.7 |
Length [mm] | 531 mm |
Liquid injection | Yes |
Liquid line connection [in] | 1/2 in |
Low value of nominal voltage at 50Hz [V] | 380 V |
LRA | 62 A |
MCC | 13.9 A |
Min fuse rating [A] | 16 A |
Model number | OP-LPKM067LLP02E |
Night operation noise pressure at 10m dB(A) | 38 dBA |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) N,N-dimethylacetamide (CAS no. 127-19-5) Cobalt dichloride (CAS no. 7646-79-9) BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7) Bisphenol A (BPA, CAS no. 80-05-7) |
Receiver approval |
CE EAC |
Receiver type | Vertical |
Receiver volume [L] | 6.2 L |
Refrigerants |
R404A R448A R449A R452A R454C R455A |
RLA | 8.9 A |
SCIP dossier no. | 8715baa0-315c-4422-97d8-0a8b45f1b46d |
SCIP dossier product name | OPTYMA P02 G7 J7 |
Segment usage | Low Back Pressure |
Sound power @ 50Hz [db(A)] | 74 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 63 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 43 dBA |
Suction connection size [in] | 3/4 in |
Technology | Scroll |
Total height [mm] | 965 mm |
Type | Optyma™ Plus P02 |
UK RoHS compliance | Out of scope |
Version | P02 |
Voltage 50Hz [V] | 380 V |
Voltage 50Hz [V] [Max] | 415 V |
Volume (L) | 0.112 L |
Width [mm] | 1441 mm |