Optyma™ Slim, LRYM0800UWH000Q
114N3655
Segment usage: Low Back Pressure, Refrigerants: R404A; R452A; R448A; R449A, Compressor power supply [V]: 230/3/60
Segment usage: Low Back Pressure, Refrigerants: R404A; R452A; R448A; R449A, Compressor power supply [V]: 230/3/60
Gross weight | 110 Kg |
Net weight | 101 Kg |
Gross weight | 110 Kg |
Net weight | 101 Kg |
Air flow @ 60Hz [m³/h] | 8540 m³/h |
Applications | LBP |
Approval | UL listed |
AWEF application | Outdoor |
AWEF displayed | Yes |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor model | LLZ024T2 |
Compressor power supply [V] | 230/3/60 |
Condenser type | N8 |
Description | OP-LRYM0800UWH000Q |
Economizer | No |
Electrical code | Q |
EU RoHS compliance | Out of scope |
Family | Optyma™ Slim |
Fan blade size [mm] | 450 mm |
Fan current @ 60Hz [A] | 2.1 A |
Fan diameter [mm] | 450 mm |
Fan power consumption @ 60Hz [W] | 430 W |
Fan power output @ 60Hz [W] | 430 W |
Fan power supply [V/Ph/Hz] | 220/1/60 |
Fan voltage @ 60Hz (max) [V] [Max] | 230 V |
Fan voltage @ 60Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
In scope of WEEE and contain batteries | No |
Liquid injection | Yes |
Low value of voltage range at 60Hz [V] | 208 V |
Model number | LRYM0800UWH000Q |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 2 |
Oil type | POE |
Phase | 3 |
Product group | Condensing Units |
Product Name Description | Package unit |
Refrigerants |
R404A R448A R449A R452A |
Segment usage | Low Back Pressure |
Speed Platform | Fixed-speed |
Technology | Scroll |
Type | Optyma™ Slim WH |
UK RoHS compliance | Out of scope |
Version | WH |
Voltage 60Hz [V] | 220 V |
Voltage 60Hz [V] [Max] | 240 V |
Air flow @ 60Hz [m³/h] | 8540 m³/h |
Applications | LBP |
Approval | UL listed |
AWEF application | Outdoor |
AWEF displayed | Yes |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor model | LLZ024T2 |
Compressor power supply [V] | 230/3/60 |
Condenser type | N8 |
Description | OP-LRYM0800UWH000Q |
Economizer | No |
Electrical code | Q |
EU RoHS compliance | Out of scope |
Family | Optyma™ Slim |
Fan blade size [mm] | 450 mm |
Fan current @ 60Hz [A] | 2.1 A |
Fan diameter [mm] | 450 mm |
Fan power consumption @ 60Hz [W] | 430 W |
Fan power output @ 60Hz [W] | 430 W |
Fan power supply [V/Ph/Hz] | 220/1/60 |
Fan voltage @ 60Hz (max) [V] [Max] | 230 V |
Fan voltage @ 60Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
In scope of WEEE and contain batteries | No |
Liquid injection | Yes |
Low value of voltage range at 60Hz [V] | 208 V |
Model number | LRYM0800UWH000Q |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 2 |
Oil type | POE |
Phase | 3 |
Product group | Condensing Units |
Product Name Description | Package unit |
Refrigerants |
R404A R448A R449A R452A |
Segment usage | Low Back Pressure |
Speed Platform | Fixed-speed |
Technology | Scroll |
Type | Optyma™ Slim WH |
UK RoHS compliance | Out of scope |
Version | WH |
Voltage 60Hz [V] | 220 V |
Voltage 60Hz [V] [Max] | 240 V |