Optyma™ Slim, HRXM0600UWG000Q

114N3499

Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R448A; R449A, Compressor power supply [V]: 230/3/60

Product details

Gross weight 183 Kilogram
Net weight 167 Kilogram
Volume 743.521 Liter
EAN 5702428508919

 

Air flow @ 60Hz [m³/h] 9200 m³/h
Applications MBP
Approval UL listed
AWEF application Outdoor
AWEF displayed Yes
China RoHS compliance Out of scope
Compressor model MLZ045T2
Compressor power supply [V] 230/3/60
Condenser type N8
Contain batteries No
Description OP-HRXM0600UWG000Q
Electrical code Q
EU RoHS compliance Out of scope
Family Optyma™ Slim
Fan blade size [mm] 450 mm
Fan current @ 60Hz [A] 1.97 A
Fan diameter [mm] 450 mm
Fan power consumption @ 60Hz [W] 450 W
Fan power supply [V/Ph/Hz] 230/1/60
Fan voltage @ 60Hz (max) [V] [Max] 230 V
Fan voltage @ 60Hz (max) [V] [Min] 230 V
Frequency [Hz] 60 Hz
High value of nominal voltage at 60Hz [V] 230 V
Low value of voltage range at 60Hz [V] 208 V
Model number HRXM0600UWG000Q
No. of phases (compressor) 3
No. of phases (fan) 1
Number of fans 2
Phase 3
Phases of Compressor 3
Phases of Fan 1
Product group Condensing Units
Product Name Description Package unit
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R404A
R448A
R449A
R452A
Segment usage Medium Back Pressure
Speed Platform Fixed-speed
Technology Scroll
Type Optyma™ Slim WG
UK RoHS compliance Out of scope
UL evaluated Yes
Version WG
Voltage 60Hz [V] 208 V
Voltage 60Hz [V] [Max] 252 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality