Optyma™ Slim, HJZM0150UWG000N
114N3485
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R448A; R449A, Compressor power supply [V]: 230/1/60
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R448A; R449A, Compressor power supply [V]: 230/1/60
Gross weight | 64 Kilogram |
Net weight | 55 Kilogram |
Volume | 192.955 Liter |
EAN | 5702428509053 |
Gross weight | 64 Kilogram |
Net weight | 55 Kilogram |
Volume | 192.955 Liter |
EAN | 5702428509053 |
Air flow @ 60Hz [m³/h] | 2400 m³/h |
Applications | MBP |
Approval | UL listed |
AWEF application | Outdoor |
AWEF displayed | Yes |
China RoHS compliance | Out of scope |
Compressor model | MTZ018-1VM |
Compressor power supply [V] | 230/1/60 |
Condenser type | D8 |
Description | OP-HJXM0150UWG000N |
Electrical code | N |
EU RoHS compliance | Out of scope |
Family | Optyma™ Slim |
Fan blade size [mm] | 350 mm |
Fan current @ 60Hz [A] | 1 A |
Fan diameter [mm] | 350 mm |
Fan power consumption @ 60Hz [W] | 240 W |
Fan power supply [V/Ph/Hz] | 230/1/60 |
Fan voltage @ 60Hz (max) [V] [Max] | 230 V |
Fan voltage @ 60Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
In scope of WEEE and contain batteries | No |
Low value of voltage range at 60Hz [V] | 208 V |
Model number | HJZM0150UWG000N |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Phases of Compressor | 1 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R404A R448A R449A R452A |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Type | Optyma™ Slim WG |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Version | WG |
Voltage 60Hz [V] | 208 V |
Voltage 60Hz [V] [Max] | 252 V |
Air flow @ 60Hz [m³/h] | 2400 m³/h |
Applications | MBP |
Approval | UL listed |
AWEF application | Outdoor |
AWEF displayed | Yes |
China RoHS compliance | Out of scope |
Compressor model | MTZ018-1VM |
Compressor power supply [V] | 230/1/60 |
Condenser type | D8 |
Description | OP-HJXM0150UWG000N |
Electrical code | N |
EU RoHS compliance | Out of scope |
Family | Optyma™ Slim |
Fan blade size [mm] | 350 mm |
Fan current @ 60Hz [A] | 1 A |
Fan diameter [mm] | 350 mm |
Fan power consumption @ 60Hz [W] | 240 W |
Fan power supply [V/Ph/Hz] | 230/1/60 |
Fan voltage @ 60Hz (max) [V] [Max] | 230 V |
Fan voltage @ 60Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
In scope of WEEE and contain batteries | No |
Low value of voltage range at 60Hz [V] | 208 V |
Model number | HJZM0150UWG000N |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Phases of Compressor | 1 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R404A R448A R449A R452A |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Type | Optyma™ Slim WG |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Version | WG |
Voltage 60Hz [V] | 208 V |
Voltage 60Hz [V] [Max] | 252 V |