Optyma™, OP-MCNC006NUA11G
114F1307
Segment usage: Medium Back Pressure, Refrigerants: R290, Compressor power supply [V]: 230/1/50
Segment usage: Medium Back Pressure, Refrigerants: R290, Compressor power supply [V]: 230/1/50
Gross weight | 23.5 Kg |
Net weight | 18 Kg |
Volume | 98.105 Liter |
EAN | 5702428566766 |
Gross weight | 23.5 Kg |
Net weight | 18 Kg |
Volume | 98.105 Liter |
EAN | 5702428566766 |
Air flow @ 50Hz [m³/h] | 518 m³/h |
Applications | MBP |
Approval |
CE EAC |
China RoHS compliance | Out of scope |
Compressor model | NUY60RAb |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_3 |
Description | OP-MCNC006NUA11G |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 230 mm |
Fan cowl/grill type | Grill |
Fan current @ 50Hz [A] | 0.12 A |
Fan diameter [mm] | 230 mm |
Fan power consumption @ 50Hz [W] | 15 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
Low value of voltage range at 60Hz [V] | 207 V |
Model number | OP-MCNC006NUA11G |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | No |
Receiver approval | CE |
Refrigerants | R290 |
RLA | 2.2 A |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Type | Optyma™ A11 |
UK RoHS compliance | Out of scope |
Version | A11 |
Voltage 50Hz [V] | 207 V |
Voltage 50Hz [V] [Max] | 253 V |
Air flow @ 50Hz [m³/h] | 518 m³/h |
Applications | MBP |
Approval |
CE EAC |
China RoHS compliance | Out of scope |
Compressor model | NUY60RAb |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_3 |
Description | OP-MCNC006NUA11G |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 230 mm |
Fan cowl/grill type | Grill |
Fan current @ 50Hz [A] | 0.12 A |
Fan diameter [mm] | 230 mm |
Fan power consumption @ 50Hz [W] | 15 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
Low value of voltage range at 60Hz [V] | 207 V |
Model number | OP-MCNC006NUA11G |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | No |
Receiver approval | CE |
Refrigerants | R290 |
RLA | 2.2 A |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Type | Optyma™ A11 |
UK RoHS compliance | Out of scope |
Version | A11 |
Voltage 50Hz [V] | 207 V |
Voltage 50Hz [V] [Max] | 253 V |