Optyma™, OP-SC21CLXT0
114E2646
Segment usage: Low Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 230/1/50
Segment usage: Low Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 230/1/50
Gross weight | 36 Kilogram |
Net weight | 23 Kilogram |
Volume | 143.616 Liter |
EAN | 5702428570220 |
Gross weight | 36 Kilogram |
Net weight | 23 Kilogram |
Volume | 143.616 Liter |
EAN | 5702428570220 |
Air flow @ 50Hz [m³/h] | 1150 m³/h |
Applications | LBP |
China RoHS compliance | Out of scope |
Compressor model | SC21CL |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_6 |
Description | OP-SC21CLXT0 |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 300 mm |
Fan cowl/grill type | Grill |
Fan current @ 50Hz [A] | 0.18 A |
Fan diameter [mm] | 300 mm |
Fan power consumption @ 50Hz [W] | 29 W |
Fan power output @ 50Hz [W] | 14 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 253 V |
Fan voltage @ 50Hz (max) [V] [Min] | 207 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 610 mm |
Low value of voltage range at 60Hz [V] | 207 V |
Model number | OP-SC21CLXT0 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
Receiver approval | CE |
Receiver volume [L] | 1.1 L |
Refrigerants |
R404A R507A |
RLA | 4 A |
Segment usage | Low Back Pressure |
Speed Platform | Fixed-speed |
Total height [mm] | 348 mm |
Type | Optyma™ T0 |
UK RoHS compliance | Out of scope |
Version | T0 |
Voltage 50Hz [V] | 207 V |
Voltage 50Hz [V] [Max] | 253 V |
Width [mm] | 445 mm |
Air flow @ 50Hz [m³/h] | 1150 m³/h |
Applications | LBP |
China RoHS compliance | Out of scope |
Compressor model | SC21CL |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_6 |
Description | OP-SC21CLXT0 |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 300 mm |
Fan cowl/grill type | Grill |
Fan current @ 50Hz [A] | 0.18 A |
Fan diameter [mm] | 300 mm |
Fan power consumption @ 50Hz [W] | 29 W |
Fan power output @ 50Hz [W] | 14 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 253 V |
Fan voltage @ 50Hz (max) [V] [Min] | 207 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 610 mm |
Low value of voltage range at 60Hz [V] | 207 V |
Model number | OP-SC21CLXT0 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
Receiver approval | CE |
Receiver volume [L] | 1.1 L |
Refrigerants |
R404A R507A |
RLA | 4 A |
Segment usage | Low Back Pressure |
Speed Platform | Fixed-speed |
Total height [mm] | 348 mm |
Type | Optyma™ T0 |
UK RoHS compliance | Out of scope |
Version | T0 |
Voltage 50Hz [V] | 207 V |
Voltage 50Hz [V] [Max] | 253 V |
Width [mm] | 445 mm |