Optyma™, OP-NL08CLXT0
114E2639
Segment usage: Low Back Pressure, Refrigerants: R404A, Compressor power supply [V]: 230/1/50
Segment usage: Low Back Pressure, Refrigerants: R404A, Compressor power supply [V]: 230/1/50
Gross weight | 20 Kilogram |
Net weight | 19 Kilogram |
Volume | 68.25 Liter |
EAN | 5702428570282 |
Gross weight | 20 Kilogram |
Net weight | 19 Kilogram |
Volume | 68.25 Liter |
EAN | 5702428570282 |
Air flow @ 50Hz [m³/h] | 518 m³/h |
Applications | LBP |
China RoHS compliance | Out of scope |
Compressor model | NL8.4CLX |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_3 |
Description | OP-NL08CLXT0 |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 230 mm |
Fan cowl/grill type | Grill |
Fan current @ 50Hz [A] | 0.19 A |
Fan diameter [mm] | 230 mm |
Fan power consumption @ 50Hz [W] | 36 W |
Fan power output @ 50Hz [W] | 10 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 253 V |
Fan voltage @ 50Hz (max) [V] [Min] | 207 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
Low value of voltage range at 60Hz [V] | 207 V |
Model number | OP-NL08CLXT0 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | No |
Receiver approval | CE |
Receiver volume [L] | 1.1 L |
Refrigerants | R404A |
Segment usage | Low Back Pressure |
Speed Platform | Fixed-speed |
Type | Optyma™ T0 |
UK RoHS compliance | Out of scope |
Version | T0 |
Voltage 50Hz [V] | 207 V |
Voltage 50Hz [V] [Max] | 253 V |
Air flow @ 50Hz [m³/h] | 518 m³/h |
Applications | LBP |
China RoHS compliance | Out of scope |
Compressor model | NL8.4CLX |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_3 |
Description | OP-NL08CLXT0 |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 230 mm |
Fan cowl/grill type | Grill |
Fan current @ 50Hz [A] | 0.19 A |
Fan diameter [mm] | 230 mm |
Fan power consumption @ 50Hz [W] | 36 W |
Fan power output @ 50Hz [W] | 10 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 253 V |
Fan voltage @ 50Hz (max) [V] [Min] | 207 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
Low value of voltage range at 60Hz [V] | 207 V |
Model number | OP-NL08CLXT0 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | No |
Receiver approval | CE |
Receiver volume [L] | 1.1 L |
Refrigerants | R404A |
Segment usage | Low Back Pressure |
Speed Platform | Fixed-speed |
Type | Optyma™ T0 |
UK RoHS compliance | Out of scope |
Version | T0 |
Voltage 50Hz [V] | 207 V |
Voltage 50Hz [V] [Max] | 253 V |