Optyma™, OP-NL08MFXT2
114E2618
Segment usage: Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 230/1/50
Segment usage: Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 230/1/50
Gross weight | 20.25 Kilogram |
Net weight | 18 Kilogram |
Volume | 50.7 Liter |
EAN | 5702428570428 |
Gross weight | 20.25 Kilogram |
Net weight | 18 Kilogram |
Volume | 50.7 Liter |
EAN | 5702428570428 |
Air flow @ 50Hz [m³/h] | 231 m³/h |
Applications | MBP |
China RoHS compliance | Out of scope |
Compressor model | NL8.4 MF |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_2 |
Description | OP-NL08MFXT2 |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 200 mm |
Fan cowl/grill type | Grill |
Fan current @ 50Hz [A] | 0.19 A |
Fan diameter [mm] | 200 mm |
Fan power consumption @ 50Hz [W] | 7 W |
Fan power output @ 50Hz [W] | 5 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 253 V |
Fan voltage @ 50Hz (max) [V] [Min] | 207 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 432 mm |
Liquid line connection [in] | 1/4 in |
Low value of voltage range at 60Hz [V] | 207 V |
Model number | OP-NL08MFXT2 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Receiver approval | CE |
Receiver volume [L] | 0.8 L |
Refrigerants | R134a |
RLA | 2.3 A |
SCIP dossier no. | 8264857f-8840-4808-9cae-d0c1ab415ef5 |
SCIP dossier product name | OPTYMA A00 A04 A09 A10 A11 |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Suction connection size [in] | 5/16 in |
Total height [mm] | 225 mm |
Type | Optyma™ T2 |
UK RoHS compliance | Out of scope |
Version | T2 |
Voltage 50Hz [V] | 207 V |
Voltage 50Hz [V] [Max] | 253 V |
Width [mm] | 315 mm |
Air flow @ 50Hz [m³/h] | 231 m³/h |
Applications | MBP |
China RoHS compliance | Out of scope |
Compressor model | NL8.4 MF |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_2 |
Description | OP-NL08MFXT2 |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 200 mm |
Fan cowl/grill type | Grill |
Fan current @ 50Hz [A] | 0.19 A |
Fan diameter [mm] | 200 mm |
Fan power consumption @ 50Hz [W] | 7 W |
Fan power output @ 50Hz [W] | 5 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 253 V |
Fan voltage @ 50Hz (max) [V] [Min] | 207 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 432 mm |
Liquid line connection [in] | 1/4 in |
Low value of voltage range at 60Hz [V] | 207 V |
Model number | OP-NL08MFXT2 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Receiver approval | CE |
Receiver volume [L] | 0.8 L |
Refrigerants | R134a |
RLA | 2.3 A |
SCIP dossier no. | 8264857f-8840-4808-9cae-d0c1ab415ef5 |
SCIP dossier product name | OPTYMA A00 A04 A09 A10 A11 |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Suction connection size [in] | 5/16 in |
Total height [mm] | 225 mm |
Type | Optyma™ T2 |
UK RoHS compliance | Out of scope |
Version | T2 |
Voltage 50Hz [V] | 207 V |
Voltage 50Hz [V] [Max] | 253 V |
Width [mm] | 315 mm |