Optyma™, SC18GXT0
114E2442
Segment usage: Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 230/1/50
Segment usage: Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 230/1/50
Gross weight | 25.023 Kilogram |
Net weight | 25.023 Kilogram |
Volume | 71.92 Liter |
EAN | 5702428570794 |
Gross weight | 25.023 Kilogram |
Net weight | 25.023 Kilogram |
Volume | 71.92 Liter |
EAN | 5702428570794 |
Applications | MBP |
Compressor model | SC18G |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_4/5 |
Description | SC18GXT0 |
Electrical code | G |
Family | Optyma™ |
Fan current @ 50Hz [A] | 0.39 A |
Fan current @ 60Hz [A] | 0.35 A |
Fan power consumption @ 50Hz [W] | 55 W |
Fan power consumption @ 60Hz [W] | 53 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Low value of voltage range at 60Hz [V] | 220 V |
Model number | SC18GXT0 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | No |
Refrigerants | R134a |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Type | Optyma™ T0 |
Version | T0 |
Applications | MBP |
Compressor model | SC18G |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_4/5 |
Description | SC18GXT0 |
Electrical code | G |
Family | Optyma™ |
Fan current @ 50Hz [A] | 0.39 A |
Fan current @ 60Hz [A] | 0.35 A |
Fan power consumption @ 50Hz [W] | 55 W |
Fan power consumption @ 60Hz [W] | 53 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Low value of voltage range at 60Hz [V] | 220 V |
Model number | SC18GXT0 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | No |
Refrigerants | R134a |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Type | Optyma™ T0 |
Version | T0 |