Optyma™, SC18/18GXT2
114E2128
Segment usage: Medium Back Pressure, Refrigerants: R134a; R513A, Compressor power supply [V]: 230/1/50
Segment usage: Medium Back Pressure, Refrigerants: R134a; R513A, Compressor power supply [V]: 230/1/50
Gross weight | 50.2 Kilogram |
Net weight | 50.2 Kilogram |
Volume | 150.833 Liter |
EAN | 5702428571043 |
Gross weight | 50.2 Kilogram |
Net weight | 50.2 Kilogram |
Volume | 150.833 Liter |
EAN | 5702428571043 |
Air flow @ 50Hz [m³/h] | 900 m³/h |
Applications | MBP |
Approval |
CE EAC |
Capacity control | Fixed speed |
CE evaluated | Yes |
Compressor model | SC18/18G |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_7 |
Contain batteries | No |
Description | SC18/18GXT2 |
Electrical code | G |
Family | Optyma™ |
Fan blade size [mm] | 300 mm |
Fan cowl/grill type | Cowl |
Fan current @ 50Hz [A] | 0.48 A |
Fan diameter [mm] | 300 mm |
Fan power consumption @ 50Hz [W] | 23 W |
Fan power output @ 50Hz [W] | 14 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
Low value of voltage range at 60Hz [V] | 230 V |
Model number | SC18/18GXT2 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | No |
Receiver approval |
CE EAC |
Receiver volume [L] | 1.7 L |
Refrigerants |
R134a R513A |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Type | Optyma™ T0 |
Version | T0 |
Voltage 50Hz [V] | 230 V |
Voltage 50Hz [V] [Max] | 230 V |
Air flow @ 50Hz [m³/h] | 900 m³/h |
Applications | MBP |
Approval |
CE EAC |
Capacity control | Fixed speed |
CE evaluated | Yes |
Compressor model | SC18/18G |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_7 |
Contain batteries | No |
Description | SC18/18GXT2 |
Electrical code | G |
Family | Optyma™ |
Fan blade size [mm] | 300 mm |
Fan cowl/grill type | Cowl |
Fan current @ 50Hz [A] | 0.48 A |
Fan diameter [mm] | 300 mm |
Fan power consumption @ 50Hz [W] | 23 W |
Fan power output @ 50Hz [W] | 14 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
Low value of voltage range at 60Hz [V] | 230 V |
Model number | SC18/18GXT2 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | No |
Receiver approval |
CE EAC |
Receiver volume [L] | 1.7 L |
Refrigerants |
R134a R513A |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Type | Optyma™ T0 |
Version | T0 |
Voltage 50Hz [V] | 230 V |
Voltage 50Hz [V] [Max] | 230 V |