Micro Plate heat exchanger, MPHE C262L-EZD-F, Number of plates: 194
111B7416
Max. Working Pressure [bar]: 49.0, Chiller, Function: Evaporator, Brazing material: Copper brazing
Max. Working Pressure [bar]: 49.0, Chiller, Function: Evaporator, Brazing material: Copper brazing
Gross weight | 198.65 Kilogram |
Net weight | 198.5 Kilogram |
Volume | 0.134 Cubic meter |
EAN | 5715162704691 |
Gross weight | 198.65 Kilogram |
Net weight | 198.5 Kilogram |
Volume | 0.134 Cubic meter |
EAN | 5715162704691 |
Application | Chiller |
Approval |
AS CRN PED RoHS UA UKCA UL |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment |
Feet Lift Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | With distributor |
H1 conn. size | K4" |
H1 conn. type | Victaulic connection |
H2 conn. size | K4" |
H2 conn. type | Victaulic connection |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 711 psi |
Max. Working Pressure [bar] | 49 bar |
Model no. | 262 |
Number of plates | 194 |
Packing format | Single pack |
Plate material no. | AISI 316L |
Plate pattern | ZD |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | N1/2K |
Q1 conn. type | G Internal thread connection |
Q2 conn. size range | N1/2K |
Q2 conn. type | G Internal thread connection |
Q3 conn. size range | H1"1/8 |
Q3 conn. type | Solder connection |
Q4 conn. size range | H2"5/8 |
Q4 conn. type | Null |
Q5 conn. size range | H1"1/8 |
Q5 conn. type | Solder connection |
Q6 conn. size range | H2"5/8 |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R134a R22 R245fa R290 R32 R404A R407C R410A R444B R448A R449A R450A R452B R454B R454C R455A R507A R513A R515B R1234ze R454A |
Type | MPHE C262L-EZD-F |
Type designation | C262L-EZD-F |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
Application | Chiller |
Approval |
AS CRN PED RoHS UA UKCA UL |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment |
Feet Lift Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | With distributor |
H1 conn. size | K4" |
H1 conn. type | Victaulic connection |
H2 conn. size | K4" |
H2 conn. type | Victaulic connection |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 711 psi |
Max. Working Pressure [bar] | 49 bar |
Model no. | 262 |
Number of plates | 194 |
Packing format | Single pack |
Plate material no. | AISI 316L |
Plate pattern | ZD |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | N1/2K |
Q1 conn. type | G Internal thread connection |
Q2 conn. size range | N1/2K |
Q2 conn. type | G Internal thread connection |
Q3 conn. size range | H1"1/8 |
Q3 conn. type | Solder connection |
Q4 conn. size range | H2"5/8 |
Q4 conn. type | Null |
Q5 conn. size range | H1"1/8 |
Q5 conn. type | Solder connection |
Q6 conn. size range | H2"5/8 |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R134a R22 R245fa R290 R32 R404A R407C R410A R444B R448A R449A R450A R452B R454B R454C R455A R507A R513A R515B R1234ze R454A |
Type | MPHE C262L-EZD-F |
Type designation | C262L-EZD-F |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |