Brazed plate heat exchanger, BPHE B3-014, Number of plates: 22

111B7031

Max. Working Pressure [bar]: 45.0, Universal, Function: Null, Brazing material: Copper brazing

Product details

Gross weight 2.03 Kilogram
Net weight 1.88 Kilogram
Volume 0.017 Hectoliter

 

Application Universal
Approval AS
CRN
EAC
KRAIA
RoHS
UA
UL
Brazing material Copper brazing
China RoHS compliance Yes
Design temperature range [°C] [max] 200 °C
Design temperature range [°C] [min] -196 °C
Design temperature range [°F] [max] 320 °F
Design temperature range [°F] [min] -390 °F
Equipment Stud
EU RoHS compliance Yes
EU RoHS exemption clause No
Function Null
Function note Null
H1 conn. size L3/4D
H1 conn. type G External thread connection
H2 conn. size L3/4D
H2 conn. type G External thread connection
H3 conn. size Null
H3 conn. type Null
H4 conn. size Null
H4 conn. type Null
H5 conn. size Null
H5 conn. type Null
H6 conn. size Null
H6 conn. type Null
In scope of WEEE No
In scope of WEEE and contain batteries No
Max working pressure [psi] 653 psi
Max. Working Pressure [bar] 45 bar
Model no. 014
Number of plates 22
Packing format Single pack
Plate material no. AISI 316L
Plate material no. AISI 316L
Plate pattern M
Product group Heat exchangers
Product Name Description Brazed plate heat exchanger
Q1 conn. size range Null
Q1 conn. type Null
Q2 conn. size range Null
Q2 conn. type Null
Q3 conn. size range H7/8B
Q3 conn. type Solder connection
Q4 conn. size range H7/8B
Q4 conn. type Solder connection
Q5 conn. size range Null
Q5 conn. type Null
Q6 conn. size range Null
Q6 conn. type Null
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R1233zd(E)
R1234yf
R134a
R22
R245fa
R404A
R407C
R444B
R448A
R449A
R450A
R454C
R455A
R507A
R513A
R515B
R1234ze
R290
R410A
R452B
R454A
R454B
Type BPHE B3-014
Type designation B3-014
UK RoHS compliance Yes
UK RoHS exemption clause No
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality