Micro Plate heat exchanger, MPHE C262L-EZD, Number of plates: 298
111B6532
Max. Working Pressure [bar]: 49.0, Chiller, Function: Evaporator, Brazing material: Copper brazing
Max. Working Pressure [bar]: 49.0, Chiller, Function: Evaporator, Brazing material: Copper brazing
Gross weight | 259.15 Kilogram |
Net weight | 259 Kilogram |
Volume | 430.588 Liter |
EAN | 5702424636876 |
Gross weight | 259.15 Kilogram |
Net weight | 259 Kilogram |
Volume | 430.588 Liter |
EAN | 5702424636876 |
Application | Chiller |
Approval |
AS CRN EAC KRAIA PED RoHS UA UKCA UL |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Null |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | With distributor |
H1 conn. size | K4'' |
H1 conn. type | Null |
H2 conn. size | K4'' |
H2 conn. type | Null |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 711 psi |
Max. Working Pressure [bar] | 49 bar |
Model No. | 262 |
Number of plates | 298 |
Packing format | Single pack |
PED category | IV |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | ZD |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | N3/4T |
Q1 conn. type | NPT Internal thread connection |
Q2 conn. size range | N3/4T |
Q2 conn. type | NPT Internal thread connection |
Q3 conn. size range | H1''3/8A |
Q3 conn. type | Null |
Q4 conn. size range | H2''5/8 |
Q4 conn. type | Null |
Q5 conn. size range | H1''3/8A |
Q5 conn. type | Null |
Q6 conn. size range | H2''5/8 |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R32 R404A R407C R410A R444B R513A R1233zd(E) R1234yf R245fa R290 R448A R449A R450A R452B R454B R454C R455A R507A R515B R1234ze R454A |
Type | MPHE C262L-EZD |
Type designation | C262L-EZD |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
Application | Chiller |
Approval |
AS CRN EAC KRAIA PED RoHS UA UKCA UL |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Null |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | With distributor |
H1 conn. size | K4'' |
H1 conn. type | Null |
H2 conn. size | K4'' |
H2 conn. type | Null |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 711 psi |
Max. Working Pressure [bar] | 49 bar |
Model No. | 262 |
Number of plates | 298 |
Packing format | Single pack |
PED category | IV |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | ZD |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | N3/4T |
Q1 conn. type | NPT Internal thread connection |
Q2 conn. size range | N3/4T |
Q2 conn. type | NPT Internal thread connection |
Q3 conn. size range | H1''3/8A |
Q3 conn. type | Null |
Q4 conn. size range | H2''5/8 |
Q4 conn. type | Null |
Q5 conn. size range | H1''3/8A |
Q5 conn. type | Null |
Q6 conn. size range | H2''5/8 |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R32 R404A R407C R410A R444B R513A R1233zd(E) R1234yf R245fa R290 R448A R449A R450A R452B R454B R454C R455A R507A R515B R1234ze R454A |
Type | MPHE C262L-EZD |
Type designation | C262L-EZD |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |