Micro Plate heat exchanger, MPHE C129L-CZD, Number of plates: 54

111B6267

Max. Working Pressure [bar]: 49.0, Chiller, Function: Condenser, Brazing material: Copper brazing

Product details

Gross weight 24.15 Kilogram
Net weight 24 Kilogram
EAN 5702424591014

 

Application Chiller
Approval AS
CRN
KRAIA
PED
RoHS
UA
UKCA
UL
Brazing material Copper brazing
China RoHS compliance Yes
Design temperature range [°C] [max] 200 °C
Design temperature range [°C] [min] -196 °C
Design temperature range [°F] [max] 320 °F
Design temperature range [°F] [min] -390 °F
Equipment Stud
EU RoHS compliance Yes
EU RoHS exemption clause No
Function Condenser
Function note Null
H1 conn. size L1''1/2R
H1 conn. type Null
H2 conn. size L1''1/2R
H2 conn. type Null
H3 conn. size Null
H3 conn. type Null
H4 conn. size Null
H4 conn. type Null
H5 conn. size Null
H5 conn. type Null
H6 conn. size Null
H6 conn. type Null
In scope of WEEE No
In scope of WEEE and contain batteries No
Max working pressure [psi] 711 psi
Max. Working Pressure [bar] 49 bar
Model no. 129
Number of plates 54
Packing format Single pack
PED category II
Plate material no. AISI 316L
Plate material no. AISI 316L
Plate pattern Z
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Q1 conn. size range Null
Q1 conn. type Null
Q2 conn. size range N1/2K
Q2 conn. type G Internal thread connection
Q3 conn. size range 1-14UNS-2A
Q3 conn. type Null
Q4 conn. size range 1-14UNS-2A
Q4 conn. type Null
Q5 conn. size range 1-14UNS-2A
Q5 conn. type Null
Q6 conn. size range 1-14UNS-2A
Q6 conn. type Null
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R32
R404A
R407C
R410A
R444B
R513A
R1233zd(E)
R1234yf
R245fa
R290
R448A
R449A
R450A
R452B
R454B
R454C
R455A
R507A
R515B
R1234ze
R454A
Type MPHE C129L-CZD
Type designation C129L-CZD
UK RoHS compliance Yes
UK RoHS exemption clause No
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality