Micro Plate heat exchanger, MPHE H62L-EZU, Number of plates: 48
111B3722
Max. Working Pressure [bar]: 45.0, Heat pump, Function: Evaporator, Brazing material: Copper brazing
Max. Working Pressure [bar]: 45.0, Heat pump, Function: Evaporator, Brazing material: Copper brazing
Gross weight | 10.35 Kilogram |
Net weight | 10.2 Kilogram |
Volume | 8.218 Cubic decimeter |
Gross weight | 10.35 Kilogram |
Net weight | 10.2 Kilogram |
Volume | 8.218 Cubic decimeter |
Application | Heat pump |
Approval |
AS CRN EAC KRAIA PED RoHS UA UKCA UL |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | With distributor |
H1 conn. size | Null |
H1 conn. type | Null |
H2 conn. size | Null |
H2 conn. type | Null |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 653 psi |
Max. Working Pressure [bar] | 45 bar |
Model No. | 62 |
Number of plates | 48 |
Packing format | Single pack |
PED category | II |
Plate material no. | AISI 316L |
Plate pattern | EZU |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | K1.5 |
Q1 conn. type | Victaulic connection |
Q2 conn. size range | K1.5 |
Q2 conn. type | Victaulic connection |
Q3 conn. size range | H5/8A |
Q3 conn. type | Solder connection |
Q4 conn. size range | H1/2D |
Q4 conn. type | Solder connection |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R134a R22 R245fa R404A R407C R444B R448A R449A R450A R454C R455A R507A R513A R515B R1234ze R290 R410A R452B R454A R454B |
Type | MPHE H62L-EZU |
Type designation | H62L-EZU |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
UL evaluated | Yes |
Application | Heat pump |
Approval |
AS CRN EAC KRAIA PED RoHS UA UKCA UL |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | With distributor |
H1 conn. size | Null |
H1 conn. type | Null |
H2 conn. size | Null |
H2 conn. type | Null |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 653 psi |
Max. Working Pressure [bar] | 45 bar |
Model No. | 62 |
Number of plates | 48 |
Packing format | Single pack |
PED category | II |
Plate material no. | AISI 316L |
Plate pattern | EZU |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | K1.5 |
Q1 conn. type | Victaulic connection |
Q2 conn. size range | K1.5 |
Q2 conn. type | Victaulic connection |
Q3 conn. size range | H5/8A |
Q3 conn. type | Solder connection |
Q4 conn. size range | H1/2D |
Q4 conn. type | Solder connection |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R134a R22 R245fa R404A R407C R444B R448A R449A R450A R454C R455A R507A R513A R515B R1234ze R290 R410A R452B R454A R454B |
Type | MPHE H62L-EZU |
Type designation | H62L-EZU |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
UL evaluated | Yes |