Micro Plate heat exchanger, MPHE H62-CX, Number of plates: 50
111B3591
Max. Working Pressure [bar]: 30.0, Heat pump, Function: Condenser, Brazing material: Copper brazing
Max. Working Pressure [bar]: 30.0, Heat pump, Function: Condenser, Brazing material: Copper brazing
Gross weight | 9.5 Kilogram |
Net weight | 9.35 Kilogram |
Volume | 14.504 Liter |
EAN | 5702424057770 |
Gross weight | 9.5 Kilogram |
Net weight | 9.35 Kilogram |
Volume | 14.504 Liter |
EAN | 5702424057770 |
Application | Heat pump |
Approval |
AS EAC KRAIA PED UA UL CRN RoHS UKCA |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Null |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Condenser |
Function note | Null |
H1 conn. size | L1"1/4R |
H1 conn. type | G External thread connection |
H2 conn. size | L1"1/4R |
H2 conn. type | G External thread connection |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 435 psi |
Max. Working Pressure [bar] | 30 bar |
Model no. | 62 |
Number of plates | 50 |
Packing format | Industrial pack |
PED category | II |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | X |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | N1/2K |
Q1 conn. type | G Internal thread connection |
Q2 conn. size range | N1/2K |
Q2 conn. type | G Internal thread connection |
Q3 conn. size range | H1/2D |
Q3 conn. type | Solder connection |
Q4 conn. size range | H1/2D |
Q4 conn. type | Solder connection |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R134a R22 R245fa R404A R407C R444B R448A R449A R450A R454C R455A R507A R513A R515B R1234ze R454A |
Type | MPHE H62-CX |
Type designation | H62-CX |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
UL evaluated | Yes |
Application | Heat pump |
Approval |
AS EAC KRAIA PED UA UL CRN RoHS UKCA |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Null |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Condenser |
Function note | Null |
H1 conn. size | L1"1/4R |
H1 conn. type | G External thread connection |
H2 conn. size | L1"1/4R |
H2 conn. type | G External thread connection |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 435 psi |
Max. Working Pressure [bar] | 30 bar |
Model no. | 62 |
Number of plates | 50 |
Packing format | Industrial pack |
PED category | II |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | X |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | N1/2K |
Q1 conn. type | G Internal thread connection |
Q2 conn. size range | N1/2K |
Q2 conn. type | G Internal thread connection |
Q3 conn. size range | H1/2D |
Q3 conn. type | Solder connection |
Q4 conn. size range | H1/2D |
Q4 conn. type | Solder connection |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R134a R22 R245fa R404A R407C R444B R448A R449A R450A R454C R455A R507A R513A R515B R1234ze R454A |
Type | MPHE H62-CX |
Type designation | H62-CX |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
UL evaluated | Yes |