Micro Plate heat exchanger, MPHE C22L-E, Number of plates: 16
111B2570
Max. Working Pressure [bar]: 45.0, Chiller, Function: Evaporator, Brazing material: Copper brazing
Max. Working Pressure [bar]: 45.0, Chiller, Function: Evaporator, Brazing material: Copper brazing
Gross weight | 1.64 Kilogram |
Net weight | 1.49 Kilogram |
EAN | 5702424689841 |
Gross weight | 1.64 Kilogram |
Net weight | 1.49 Kilogram |
EAN | 5702424689841 |
Application | Chiller |
Approval |
EAC KRAIA UA UL |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | Null |
H1 conn. size | H3/8T |
H1 conn. type | Solder connection |
H2 conn. size | H3/8T |
H2 conn. type | Solder connection |
H3 conn. size | H1/2R |
H3 conn. type | Solder connection |
H4 conn. size | H1/2R |
H4 conn. type | Solder connection |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 653 psi |
Max. Working Pressure [bar] | 45 bar |
Model no. | 22 |
Number of plates | 16 |
Packing format | Industrial pack |
PED category | Art. 4, par. 3 |
Plate material no. | AISI 304L |
Plate material no. | AISI 304L |
Plate pattern | M |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | Null |
Q1 conn. type | Null |
Q2 conn. size range | Null |
Q2 conn. type | Null |
Q3 conn. size range | Null |
Q3 conn. type | Null |
Q4 conn. size range | Null |
Q4 conn. type | Null |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 140 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R404A R407C R410A R444B R513A R1233zd(E) R1234yf R1234ze R245fa R290 R448A R449A R450A R452B R454A R454B R454C R455A R507A R515B |
Type | MPHE C22L-E |
Type designation | C22L-E |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
UL evaluated | Yes |
Application | Chiller |
Approval |
EAC KRAIA UA UL |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | Null |
H1 conn. size | H3/8T |
H1 conn. type | Solder connection |
H2 conn. size | H3/8T |
H2 conn. type | Solder connection |
H3 conn. size | H1/2R |
H3 conn. type | Solder connection |
H4 conn. size | H1/2R |
H4 conn. type | Solder connection |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 653 psi |
Max. Working Pressure [bar] | 45 bar |
Model no. | 22 |
Number of plates | 16 |
Packing format | Industrial pack |
PED category | Art. 4, par. 3 |
Plate material no. | AISI 304L |
Plate material no. | AISI 304L |
Plate pattern | M |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | Null |
Q1 conn. type | Null |
Q2 conn. size range | Null |
Q2 conn. type | Null |
Q3 conn. size range | Null |
Q3 conn. type | Null |
Q4 conn. size range | Null |
Q4 conn. type | Null |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 140 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R404A R407C R410A R444B R513A R1233zd(E) R1234yf R1234ze R245fa R290 R448A R449A R450A R452B R454A R454B R454C R455A R507A R515B |
Type | MPHE C22L-E |
Type designation | C22L-E |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
UL evaluated | Yes |