Accessories, Cold lead 1 x 2.5 mm2 Blue 50 m
106013
This product is not available in this store. Please contact your local Customer Service Center.
Used for product: Floor foils
Used for product: Floor foils
Gross weight | 37 Gram |
Net weight | 0.027 Gram |
Volume | 0.063 Liter |
EAN | 5703466124116 |
Gross weight | 37 Gram |
Net weight | 0.027 Gram |
Volume | 0.063 Liter |
EAN | 5703466124116 |
Cable diameter [mm] | 4.3 mm |
CE evaluated | Yes |
Certification company | CE |
Cold lead | Yes |
Cold lead conductor quantity | 1 |
Cold lead length [m] | 50 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 2.5 mm² |
Cold lead type | V07V2V2-K 2.5 |
Conductor insulation | PVC |
Contain batteries | No |
Cut to length | No |
Description | Cold lead 1 x 2.5 mm2 Blue 50 m |
Length [m] | 50 m |
Operating temperature [°C] [max] | 90 °C |
Outer sheath | PVC |
Package depth [mm] | 210 mm |
Package height [mm] | 65 mm |
Package width [mm] | 210 mm |
Packing quantity | 50 |
Product description | DEVIfoil Cold lead |
Product group | Accessories |
REACH Candidate List substances | No |
Supply voltage [V] AC [max] | 450 V |
Type | DEVIfoil™ accessories |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | Floor foils |
UV Protected | No |
Warranty [Year] | 2 |
Cable diameter [mm] | 4.3 mm |
CE evaluated | Yes |
Certification company | CE |
Cold lead | Yes |
Cold lead conductor quantity | 1 |
Cold lead length [m] | 50 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 2.5 mm² |
Cold lead type | V07V2V2-K 2.5 |
Conductor insulation | PVC |
Contain batteries | No |
Cut to length | No |
Description | Cold lead 1 x 2.5 mm2 Blue 50 m |
Length [m] | 50 m |
Operating temperature [°C] [max] | 90 °C |
Outer sheath | PVC |
Package depth [mm] | 210 mm |
Package height [mm] | 65 mm |
Package width [mm] | 210 mm |
Packing quantity | 50 |
Product description | DEVIfoil Cold lead |
Product group | Accessories |
REACH Candidate List substances | No |
Supply voltage [V] AC [max] | 450 V |
Type | DEVIfoil™ accessories |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | Floor foils |
UV Protected | No |
Warranty [Year] | 2 |