ECL Comfort 120, Supply voltage [V] AC: 207 - 244, Time switch type: Week

100B1603

ECL Comfort 120, I-pack

Product details

Gross weight 0.433 Kilogram
Net weight 0.377 Kilogram
Volume 0.854 Liter

 

Actuator output load [VA] 15 VA
Ambient humidity [% RH] [Max] 95 %
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] -5 °C
Application source On-board
Approval CE
EAC
UKCA
UA
CE evaluated Yes
Communications Modbus (galvanically isolated)
Description ECL Comfort 120, I-pack
EU RoHS compliance Yes with exemptions
General functions Alarm functions
Circulation pump exercise
Control valve exercise
External override facility
Frost protection
Master - Slave network
Remote control connection
Grade of enclosure IP41
Heat curve setting for heating circuit 6 points
Slope
In scope of WEEE and contain batteries No
Number of 3-point motor control outputs 1
Number of comfort periods per day 3
Number of digital inputs 1
Number of heating circuits 1
Number of pumps 1
Number of relay outputs 1
Number of Sensor inputs 4 pc
Power consumption [W] 3 W
Product group Electronic controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Lead monoxide (PbO, CAS no. 1317-36-8)
Diboron trioxide (B2O3, CAS no. 1303-86-2)
Lead titanium trioxide (CAS no. 12060-00-3)
Disodium octaborate (CAS no. 12008-41-2)
Relay output inductive load [A] 2 A
Relay output ohmic load [A] 3 A
Relay output voltage [V] AC 230 V
SCIP dossier no. 63ff497e-8c51-4844-9537-63d1cd363aac
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Supply voltage [V] AC 230 V
Supply voltage [V] AC [max] 244 V
Supply voltage [V] AC [min] 207 V
Supply voltage frequency [Hz] 50 Hz
Temperature sensors type Pt 1000
Time switch power backup [h] 10 h
Time switch type Week
Type ECL Comfort 120
User input type Push buttons

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality