Product details

Gross weight 7.27 kg
Net weight 7.27 kg
Dimension 35.56(W) 33.02(H) 40.64(D) CM
Volume 0.05 m3

Turbocor® - TT - Spare Part Class..

Compressor Capacity 400 Aero Config
390 Aero Config
Major Revision Major Revision H
Product Series TG Series
TT Series
Voltage Code 575V/60Hz

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality