Immersion Thermostats, ITD, Function: Dual control and limit thermostat, 0 °C - 90 °C, Factory Set Temp. Limit [°C]: 80

099-1062

Dual control and limit function

Product details

Gross weight 0.43 Kilogram
Net weight 0.425 Kilogram
Volume 2.294 Liter
EAN 5013567403486

 

Ambient temperature [°C] [max] 80 °C
China RoHS compliance Out of scope
Depth [mm] 57 mm
Description Dual control and limit function
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
Factory Set Temp. Limit [°C] 80 °C
Function Dual control and limit thermostat
Height [mm] 110 mm
In scope of WEEE Yes
Limit range [°C] [Max] 100 °C
Limit range [°C] [Min] 90 °C
Output relay rating inductive [A] 3 A
Output relay rating resistive [A] 10 A
Pocket length [mm] 100 mm
Product group Immersion Thermostats
REACH Candidate List substances No
Switch type - control SPDT
Switch type - Limit SPST
Switching differential 4 ± 1°C
Temperature Control range [°C] [Max] 90 °C
Temperature Control range [°C] [Min] 0 °C
Type ITD
UK RoHS compliance Yes
Width [mm] 100 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality