Immersion Thermostats, ITD, Function: Dual control and limit thermostat, 0 °C - 90 °C, Factory Set Temp. Limit [°C]: 90
099-1061
Dual control and limit function
Dual control and limit function
Gross weight | 0.436 Kilogram |
Net weight | 0.43 Kilogram |
Volume | 2.294 Liter |
EAN | 5013567403493 |
Gross weight | 0.436 Kilogram |
Net weight | 0.43 Kilogram |
Volume | 2.294 Liter |
EAN | 5013567403493 |
Ambient temperature [°C] [max] | 80 °C |
China RoHS compliance | Out of scope |
Depth [mm] | 57 mm |
Description | Dual control and limit function |
EEE category |
5 small equipment (any external dimension |
Factory Set Temp. Limit [°C] | 90 °C |
Function | Dual control and limit thermostat |
Height [mm] | 110 mm |
In scope of WEEE | Yes |
Label product | Yes |
Limit range [°C] [Max] | 100 °C |
Limit range [°C] [Min] | 90 °C |
Output relay rating inductive [A] | 3 A |
Output relay rating resistive [A] | 10 A |
Pocket length [mm] | 100 mm |
Product group | Immersion Thermostats |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b414887a-bb9d-4dce-b6ec-81742d8d7673 |
SCIP dossier product name | Safety thermostats ST-1 and ST-2 |
Switch type - control | SPDT |
Switch type - Limit | SPST |
Switching differential | 4 ± 1°C |
Temperature Control range [°C] [Max] | 90 °C |
Temperature Control range [°C] [Min] | 0 °C |
Type | ITD |
UK RoHS compliance | Yes |
Width [mm] | 100 mm |
Ambient temperature [°C] [max] | 80 °C |
China RoHS compliance | Out of scope |
Depth [mm] | 57 mm |
Description | Dual control and limit function |
EEE category |
5 small equipment (any external dimension |
Factory Set Temp. Limit [°C] | 90 °C |
Function | Dual control and limit thermostat |
Height [mm] | 110 mm |
In scope of WEEE | Yes |
Label product | Yes |
Limit range [°C] [Max] | 100 °C |
Limit range [°C] [Min] | 90 °C |
Output relay rating inductive [A] | 3 A |
Output relay rating resistive [A] | 10 A |
Pocket length [mm] | 100 mm |
Product group | Immersion Thermostats |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b414887a-bb9d-4dce-b6ec-81742d8d7673 |
SCIP dossier product name | Safety thermostats ST-1 and ST-2 |
Switch type - control | SPDT |
Switch type - Limit | SPST |
Switching differential | 4 ± 1°C |
Temperature Control range [°C] [Max] | 90 °C |
Temperature Control range [°C] [Min] | 0 °C |
Type | ITD |
UK RoHS compliance | Yes |
Width [mm] | 100 mm |