Immersion Thermostats, ITL, Function: Limit thermostat, 90 °C - 100 °C
099-1059
Limit Function (Manual Re-set)
Limit Function (Manual Re-set)
Gross weight | 0.268 Kilogram |
Net weight | 0.268 Kilogram |
Volume | 1.272 Liter |
EAN | 5013567403516 |
Gross weight | 0.268 Kilogram |
Net weight | 0.268 Kilogram |
Volume | 1.272 Liter |
EAN | 5013567403516 |
Ambient temperature [°C] [max] | 80 °C |
China RoHS compliance | Out of scope |
Depth [mm] | 57 mm |
Description | Limit Function (Manual Re-set) |
EEE category |
5 small equipment (any external dimension |
Factory Set Temp. Limit [°C] | 90 °C |
Function | Limit thermostat |
Height [mm] | 110 mm |
In scope of WEEE | Yes |
Label product | Yes |
Limit range [°C] [Max] | 100 °C |
Limit range [°C] [Min] | 90 °C |
Output relay rating inductive [A] | 3 A |
Output relay rating resistive [A] | 10 A |
Pocket length [mm] | 120 mm |
Product group | Immersion Thermostats |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Switch type - Limit | SPST |
Type | ITL |
UK RoHS compliance | Yes |
Width [mm] | 54 mm |
Ambient temperature [°C] [max] | 80 °C |
China RoHS compliance | Out of scope |
Depth [mm] | 57 mm |
Description | Limit Function (Manual Re-set) |
EEE category |
5 small equipment (any external dimension |
Factory Set Temp. Limit [°C] | 90 °C |
Function | Limit thermostat |
Height [mm] | 110 mm |
In scope of WEEE | Yes |
Label product | Yes |
Limit range [°C] [Max] | 100 °C |
Limit range [°C] [Min] | 90 °C |
Output relay rating inductive [A] | 3 A |
Output relay rating resistive [A] | 10 A |
Pocket length [mm] | 120 mm |
Product group | Immersion Thermostats |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Switch type - Limit | SPST |
Type | ITL |
UK RoHS compliance | Yes |
Width [mm] | 54 mm |