Immersion Thermostats, ITC, Function: Control thermostat, 0 °C - 90 °C
099-1058
Control Function (Thermal Re-set)with concealed tamperproof adjustment
Control Function (Thermal Re-set)with concealed tamperproof adjustment
Gross weight | 0.265 Kilogram |
Net weight | 0.265 Kilogram |
Volume | 1.17 Liter |
EAN | 5702420079738 |
Gross weight | 0.265 Kilogram |
Net weight | 0.265 Kilogram |
Volume | 1.17 Liter |
EAN | 5702420079738 |
Ambient temperature [°C] [max] | 65 °C |
China RoHS compliance | Out of scope |
Depth [mm] | 56 mm |
Description | Control Function (Thermal Re-set)with concealed tamperproof adjustment |
EEE category |
5 small equipment (any external dimension |
Function | Control thermostat |
Height [mm] | 110 mm |
In scope of WEEE | Yes |
Label product | Yes |
Output relay rating inductive [A] | 3 A |
Output relay rating resistive [A] | 10 A |
Pocket length [mm] | 100 mm |
Product group | Immersion Thermostats |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Switch type - control | SPDT |
Switching differential | 4 ± 1°C |
Temperature Control range [°C] [Max] | 90 °C |
Temperature Control range [°C] [Min] | 0 °C |
Type | ITC |
UK RoHS compliance | Yes |
Width [mm] | 54 mm |
Ambient temperature [°C] [max] | 65 °C |
China RoHS compliance | Out of scope |
Depth [mm] | 56 mm |
Description | Control Function (Thermal Re-set)with concealed tamperproof adjustment |
EEE category |
5 small equipment (any external dimension |
Function | Control thermostat |
Height [mm] | 110 mm |
In scope of WEEE | Yes |
Label product | Yes |
Output relay rating inductive [A] | 3 A |
Output relay rating resistive [A] | 10 A |
Pocket length [mm] | 100 mm |
Product group | Immersion Thermostats |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Switch type - control | SPDT |
Switching differential | 4 ± 1°C |
Temperature Control range [°C] [Max] | 90 °C |
Temperature Control range [°C] [Min] | 0 °C |
Type | ITC |
UK RoHS compliance | Yes |
Width [mm] | 54 mm |