Wire position sensor, DST X800, 4400 mm, Single, 4 - 20 mA
098G2031
Supply voltage [V] DC: 36, Electrical connection: Cable, Measuring range [mm]: 4400, Specification key: SF0S4800HA3 0033X20
Supply voltage [V] DC: 36, Electrical connection: Cable, Measuring range [mm]: 4400, Specification key: SF0S4800HA3 0033X20
Gross weight | 1.03 Kilogram |
Net weight | 0.83 Kilogram |
Volume | 4.451 Liter |
EAN | 5715162243237 |
Gross weight | 1.03 Kilogram |
Net weight | 0.83 Kilogram |
Volume | 4.451 Liter |
EAN | 5715162243237 |
Accessories | NO |
Cable length [m] | 2 m |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Single |
Electrical conn. comments | 1 connector |
Electrical connection | Cable |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Measuring range [mm] | 4400 mm |
Output signal | 4 - 20 mA |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Wire position sensor |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c6103306-3329-4eb8-b618-6b14a0afa053 |
SCIP dossier product name | GSH |
Specification key | SF0S4800HA3 0033X20 |
Supply voltage [V] DC | 36 V |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [min] | 10 V |
Type | DST X800 |
Accessories | NO |
Cable length [m] | 2 m |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Single |
Electrical conn. comments | 1 connector |
Electrical connection | Cable |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Measuring range [mm] | 4400 mm |
Output signal | 4 - 20 mA |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Wire position sensor |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c6103306-3329-4eb8-b618-6b14a0afa053 |
SCIP dossier product name | GSH |
Specification key | SF0S4800HA3 0033X20 |
Supply voltage [V] DC | 36 V |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [min] | 10 V |
Type | DST X800 |