Wire position sensor, DST X800, 1800 mm, Single, 4 - 20 mA
098G2026
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 1800, Specification key: SM1S1800HA3 L033X00
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 1800, Specification key: SM1S1800HA3 L033X00
Gross weight | 0.736 Kilogram |
Net weight | 0.53 Kilogram |
Volume | 4.644 Liter |
EAN | 5715162001318 |
Gross weight | 0.736 Kilogram |
Net weight | 0.53 Kilogram |
Volume | 4.644 Liter |
EAN | 5715162001318 |
Accessories | CERTIFICATE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Single |
Electrical connection | M12 x 1 |
Electrical connection size | 4 pin |
Electrical connection standard | IEC 61076-2-101 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Measuring range [mm] | 1800 mm |
Output signal | 4 - 20 mA |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Wire position sensor |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c6103306-3329-4eb8-b618-6b14a0afa053 |
SCIP dossier product name | GSH |
Specification key | SM1S1800HA3 L033X00 |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [min] | 10 V |
Supply voltage [V] DC [min] | 10 V |
Type | DST X800 |
Accessories | CERTIFICATE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Single |
Electrical connection | M12 x 1 |
Electrical connection size | 4 pin |
Electrical connection standard | IEC 61076-2-101 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Measuring range [mm] | 1800 mm |
Output signal | 4 - 20 mA |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Wire position sensor |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c6103306-3329-4eb8-b618-6b14a0afa053 |
SCIP dossier product name | GSH |
Specification key | SM1S1800HA3 L033X00 |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [min] | 10 V |
Supply voltage [V] DC [min] | 10 V |
Type | DST X800 |