Rotary position sensor, DST X510, 30 °, Single, 4 - 20 mA
098G1026
Supply voltage [V] DC: 36, Electrical connection: AMP SuperSeal, Electrical connection standard: 282108-1, Rotational direction: CW, Specification key: AS030000HA31A00 0033X00
Supply voltage [V] DC: 36, Electrical connection: AMP SuperSeal, Electrical connection standard: 282108-1, Rotational direction: CW, Specification key: AS030000HA31A00 0033X00
Gross weight | 0.084 Kilogram |
Net weight | 0.07 Kilogram |
Volume | 0.253 Liter |
EAN | 5715162377932 |
Gross weight | 0.084 Kilogram |
Net weight | 0.07 Kilogram |
Volume | 0.253 Liter |
EAN | 5715162377932 |
Angle/Channel 1 [°] | 30 ° |
China RoHS compliance | Out of scope |
Circuit Type | Single |
Electrical connection | AMP SuperSeal |
Electrical connection size | 6 pin |
Electrical connection standard | 282108-1 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Output signal | 4 - 20 mA |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Rotary position sensor |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotational direction | CW |
SCIP dossier no. | a707096f-52fa-4871-9e91-55f08f6518d1 |
SCIP dossier product name | GRA |
Specification key | AS030000HA31A00 0033X00 |
Supply voltage [V] DC | 36 V |
Type | DST X510 |
Angle/Channel 1 [°] | 30 ° |
China RoHS compliance | Out of scope |
Circuit Type | Single |
Electrical connection | AMP SuperSeal |
Electrical connection size | 6 pin |
Electrical connection standard | 282108-1 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Output signal | 4 - 20 mA |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Rotary position sensor |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotational direction | CW |
SCIP dossier no. | a707096f-52fa-4871-9e91-55f08f6518d1 |
SCIP dossier product name | GRA |
Specification key | AS030000HA31A00 0033X00 |
Supply voltage [V] DC | 36 V |
Type | DST X510 |