Rotary position sensor, DST X510, 90 °, Redundant, 4 - 20 mA
098G1016
Electrical connection: AMP SuperSeal, Electrical connection standard: 282108-1, Rotational direction: CW + CCW, Specification key: AR090090HA33A00 0033X00
Electrical connection: AMP SuperSeal, Electrical connection standard: 282108-1, Rotational direction: CW + CCW, Specification key: AR090090HA33A00 0033X00
Gross weight | 0.082 Kilogram |
Net weight | 0.07 Kilogram |
Volume | 0.253 Liter |
EAN | 5715162141687 |
Gross weight | 0.082 Kilogram |
Net weight | 0.07 Kilogram |
Volume | 0.253 Liter |
EAN | 5715162141687 |
Angle/Channel 1 [°] | 90 ° |
Angle/Channel 2 [°] | 90 ° |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Redundant |
Contain batteries | No |
Electrical connection | AMP SuperSeal |
Electrical connection size | 6 pin |
Electrical connection standard | 282108-1 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Output signal | 4 - 20 mA |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Rotary position sensor |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotational direction | CW + CCW |
SCIP dossier no. | a707096f-52fa-4871-9e91-55f08f6518d1 |
SCIP dossier product name | GRA |
Specification key | AR090090HA33A00 0033X00 |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [min] | 9 V |
Type | DST X510 |
Angle/Channel 1 [°] | 90 ° |
Angle/Channel 2 [°] | 90 ° |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Redundant |
Contain batteries | No |
Electrical connection | AMP SuperSeal |
Electrical connection size | 6 pin |
Electrical connection standard | 282108-1 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Output signal | 4 - 20 mA |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Rotary position sensor |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotational direction | CW + CCW |
SCIP dossier no. | a707096f-52fa-4871-9e91-55f08f6518d1 |
SCIP dossier product name | GRA |
Specification key | AR090090HA33A00 0033X00 |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [min] | 9 V |
Type | DST X510 |