Temperature sensor, MBT 153, 0.250 m, Pt, 100 Ohm
097U0284
Electrical connection: Cable, Cable type: Silicone
Electrical connection: Cable, Cable type: Silicone
Gross weight | 0.017 Kilogram |
Net weight | 0.013 Kilogram |
Volume | 0.017 Liter |
EAN | 5715162693995 |
Gross weight | 0.017 Kilogram |
Net weight | 0.013 Kilogram |
Volume | 0.017 Liter |
EAN | 5715162693995 |
Cable length [in] | 9.8 in |
Cable length [m] | 0.25 m |
Cable tempr. range [°C] [max] | 200 °C |
Cable tempr. range [°C] [min] | -60 °C |
Cable tempr. range [°F] [max] | 392 °F |
Cable tempr. range [°F] [min] | -76 °F |
Cable type | Silicone |
CE evaluated | Yes |
Electrical connection | Cable |
Electrical connection size | 3 wire |
Enclosure rating IP | IP68 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Insertion type | Variable |
Output signal | Ohm |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.236 in |
Protection tube diameter [mm] | 6 mm |
Protection tube material | AISI 305 |
Quantity per packing format | 60 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fdf4160e-1955-41c0-8584-16b48c4e3655 |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Type | MBT 153 |
Type designation | MBT 153-2001-0025 |
Wires [pcs] | 3 pc |
Cable length [in] | 9.8 in |
Cable length [m] | 0.25 m |
Cable tempr. range [°C] [max] | 200 °C |
Cable tempr. range [°C] [min] | -60 °C |
Cable tempr. range [°F] [max] | 392 °F |
Cable tempr. range [°F] [min] | -76 °F |
Cable type | Silicone |
CE evaluated | Yes |
Electrical connection | Cable |
Electrical connection size | 3 wire |
Enclosure rating IP | IP68 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Insertion type | Variable |
Output signal | Ohm |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.236 in |
Protection tube diameter [mm] | 6 mm |
Protection tube material | AISI 305 |
Quantity per packing format | 60 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fdf4160e-1955-41c0-8584-16b48c4e3655 |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Type | MBT 153 |
Type designation | MBT 153-2001-0025 |
Wires [pcs] | 3 pc |