Sensor pocket, MBT 120
097U0272
Protection tube diameter [mm]: 8.0, Insertion length [mm]: 130, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 5253
Protection tube diameter [mm]: 8.0, Insertion length [mm]: 130, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 5253
Gross weight | 0.108 Kilogram |
Net weight | 0.104 Kilogram |
Volume | 0.605 Liter |
EAN | 5715162664209 |
Gross weight | 0.108 Kilogram |
Net weight | 0.104 Kilogram |
Volume | 0.605 Liter |
EAN | 5715162664209 |
CE evaluated | Yes |
Connection material | AISI 316 Ti |
Connection standard | ISO 228 |
Connection type | G |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 5.1 in |
Insertion length [mm] | 130 mm |
Insertion type | Fixed |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | AISI 316 Ti |
Process connection size | 1/2 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Accessories, sensors |
Product Name Description | Sensor pocket |
Protection tube diameter [in] | 0.315 in |
Protection tube diameter [mm] | 8 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Type | MBT 120 |
Type designation | MBT 120-210-130-3 |
Used for product | MBT 5253 |
CE evaluated | Yes |
Connection material | AISI 316 Ti |
Connection standard | ISO 228 |
Connection type | G |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 5.1 in |
Insertion length [mm] | 130 mm |
Insertion type | Fixed |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | AISI 316 Ti |
Process connection size | 1/2 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Accessories, sensors |
Product Name Description | Sensor pocket |
Protection tube diameter [in] | 0.315 in |
Protection tube diameter [mm] | 8 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Type | MBT 120 |
Type designation | MBT 120-210-130-3 |
Used for product | MBT 5253 |