Temperature sensor, AKS 11, 20 m, Pt, 1000 Ohm

097U0223

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

Product details

Gross weight 0.379 Kilogram
Net weight 0.377 Kilogram
Volume 0.847 Liter
EAN 5702424608842

 

Ambient temperature max. [°C] 100 °C
Ambient temperature max. [°F] 212 °F
Cable length [in] 508 in
Cable length [m] 20 m
Cable tempr. range [°C] [max] 100 °C
Cable tempr. range [°C] [min] -40 °C
Cable type PVC
CE evaluated Yes
Colour Black
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Cable
Electrical connection size 2 wire
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(b)
6(c)
7(a)
7(c)-I
In scope of WEEE Yes
Measuring range [°C] [max] 100 °C
Measuring range [°C] [min] -40 °C
Measuring range [°F] [max] 212 °F
Measuring range [°F] [min] -40 °F
Packing format Multi pack
Product group Sensors
Product Name Description Temperature sensor
Quantity per packing format 20 pc
REACH Candidate List substances No
Sensor elem. resistance [Ohm] 1000
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Type AKS 11
UK RoHS compliance Out of scope
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality