Temperature sensor, AKS 11, 8.500 m, Pt, 1000 Ohm
097U0063
Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC
Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC
Gross weight | 0.168 Kilogram |
Net weight | 0.161 Kilogram |
Volume | 1.316 Liter |
EAN | 5702428548069 |
Gross weight | 0.168 Kilogram |
Net weight | 0.161 Kilogram |
Volume | 1.316 Liter |
EAN | 5702428548069 |
Ambient temperature max. [°C] | 100 °C |
Ambient temperature max. [°F] | 212 °F |
Cable length [in] | 334.65 in |
Cable length [m] | 8.5 m |
Cable tempr. range [°C] [max] | 100 °C |
Cable tempr. range [°C] [min] | -40 °C |
Cable type | PVC |
Colour | Blue |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Cable |
Electrical connection size | 2 wire |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(b) 6(c) 7(a) 7(c)-I |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Measuring range [°C] [max] | 100 °C |
Measuring range [°C] [min] | -40 °C |
Measuring range [°F] [max] | 212 °F |
Measuring range [°F] [min] | -40 °F |
Packing format | Multi pack |
Product features | S1 - Coil in |
Product group | Sensors |
Product Name Description | Temperature sensor |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Type | AKS 11 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |
Ambient temperature max. [°C] | 100 °C |
Ambient temperature max. [°F] | 212 °F |
Cable length [in] | 334.65 in |
Cable length [m] | 8.5 m |
Cable tempr. range [°C] [max] | 100 °C |
Cable tempr. range [°C] [min] | -40 °C |
Cable type | PVC |
Colour | Blue |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Cable |
Electrical connection size | 2 wire |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(b) 6(c) 7(a) 7(c)-I |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Measuring range [°C] [max] | 100 °C |
Measuring range [°C] [min] | -40 °C |
Measuring range [°F] [max] | 212 °F |
Measuring range [°F] [min] | -40 °F |
Packing format | Multi pack |
Product features | S1 - Coil in |
Product group | Sensors |
Product Name Description | Temperature sensor |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Type | AKS 11 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |