BOCK, FKX30/275 TK, Vehicle compressor
097C6974
Refrigerants: R404A; R452A, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 14337
Refrigerants: R404A; R452A, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 14337
Gross weight | 33.9 Kilogram |
Net weight | 25.9 Kilogram |
Volume | 115.042 Liter |
EAN | 5715255027058 |
Gross weight | 33.9 Kilogram |
Net weight | 25.9 Kilogram |
Volume | 115.042 Liter |
EAN | 5715255027058 |
Approval standard | No |
Brand | BOCK |
Clutch type | No |
Colour | Not painted |
Compressor power supply [V] | w/o motor |
Cylinder | 2 |
Discharge connection size [in] | 7/8 in |
Discharge connection size [mm] | 22 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | FK Vehicle Compressors |
Flywheel | No |
Frequency Hz | w/o motor |
In scope of WEEE | No |
Intermediate flange/adapter | No |
Legacy BOCK ID | 14337 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | FKX30/275 TK |
Oil sump heater | 220-240V AC |
Oil type | BOCKlub E55 |
Product group | Open type compressors |
Product Name Description | Reciprocating compressor FK |
Refrigerants |
R404A R452A |
Suction connection size [in] | 1 1/8 in |
Suction connection size [mm] | 28 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Vehicle compressor |
Thermal protection thermostat | No |
Type | FKX30 |
Type designation | FKX30/275 TK |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Approval standard | No |
Brand | BOCK |
Clutch type | No |
Colour | Not painted |
Compressor power supply [V] | w/o motor |
Cylinder | 2 |
Discharge connection size [in] | 7/8 in |
Discharge connection size [mm] | 22 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | FK Vehicle Compressors |
Flywheel | No |
Frequency Hz | w/o motor |
In scope of WEEE | No |
Intermediate flange/adapter | No |
Legacy BOCK ID | 14337 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | FKX30/275 TK |
Oil sump heater | 220-240V AC |
Oil type | BOCKlub E55 |
Product group | Open type compressors |
Product Name Description | Reciprocating compressor FK |
Refrigerants |
R404A R452A |
Suction connection size [in] | 1 1/8 in |
Suction connection size [mm] | 28 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Vehicle compressor |
Thermal protection thermostat | No |
Type | FKX30 |
Type designation | FKX30/275 TK |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |