BOCK, FKX40/470 TK, Vehicle compressor
097C6826
Refrigerants: R404A; R452A, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 14344
Refrigerants: R404A; R452A, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 14344
Gross weight | 48.2 Kilogram |
Net weight | 45.3 Kilogram |
Volume | 187.11 Liter |
EAN | 5715255010357 |
Gross weight | 48.2 Kilogram |
Net weight | 45.3 Kilogram |
Volume | 187.11 Liter |
EAN | 5715255010357 |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Clutch type | No |
Colour | Not painted |
Compressor power supply [V] | w/o motor |
Contain batteries | No |
Cylinder | 4 |
Discharge connection size [in] | 1 1/8 in |
Discharge connection size [mm] | 28 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | FK Vehicle Compressors |
Flywheel | Yes |
Frequency Hz | w/o motor |
Intermediate flange/adapter | No |
Legacy BOCK ID | 14344 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | FKX40/470 TK |
Oil pressure safety switch | No |
Oil sump heater | No |
Oil type | BOCKlub E55 |
Product group | Open type compressors |
Product Name Description | Reciprocating compressor FK |
Refrigerants |
R404A R452A |
Suction connection size [in] | 1 3/8 in |
Suction connection size [mm] | 35 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Vehicle compressor |
Thermal protection thermostat | No |
Type | FKX40 |
Type designation | FKX40/470 TK |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Clutch type | No |
Colour | Not painted |
Compressor power supply [V] | w/o motor |
Contain batteries | No |
Cylinder | 4 |
Discharge connection size [in] | 1 1/8 in |
Discharge connection size [mm] | 28 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | FK Vehicle Compressors |
Flywheel | Yes |
Frequency Hz | w/o motor |
Intermediate flange/adapter | No |
Legacy BOCK ID | 14344 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | FKX40/470 TK |
Oil pressure safety switch | No |
Oil sump heater | No |
Oil type | BOCKlub E55 |
Product group | Open type compressors |
Product Name Description | Reciprocating compressor FK |
Refrigerants |
R404A R452A |
Suction connection size [in] | 1 3/8 in |
Suction connection size [mm] | 35 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Vehicle compressor |
Thermal protection thermostat | No |
Type | FKX40 |
Type designation | FKX40/470 TK |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |