BOCK, HGX12e/50-4 S CO2, Semi-hermetic CO2 subcritical
097C6600
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 10957
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 10957
Gross weight | 60.6 Kilogram |
Net weight | 51.2 Kilogram |
Volume | 152.46 Liter |
EAN | 5715162988466 |
Gross weight | 60.6 Kilogram |
Net weight | 51.2 Kilogram |
Volume | 152.46 Liter |
EAN | 5715162988466 |
Adaptor decompression valve | No |
Anti-vibration pads | No |
Approval standard | No |
Brand | BOCK |
Colour | Blue (standard) |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
Cylinder | 2 |
Discharge connection size type | Standard |
Discharge connection type | Blind flange |
Family | CO2 compressors |
Frequency Hz | 50 |
In scope of WEEE and contain batteries | No |
IP class | IP 66 |
Legacy BOCK ID | 10957 |
Max pressure (PS) - high side | 55 bar |
Max pressure (PS) - low side | 40 bar |
Model number | HGX12e/50-4 S CO2 |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil level regulator | COM 20C without cable (mounted seen on oil pump right) |
Oil sump heater | 110-240V AC |
Oil type | BOCKlub E85 |
Product group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HG |
Refrigerants | R744 |
Suction connection size type | Standard |
Suction connection type | Blind flange |
Technology | Semi-hermetic CO2 subcritical |
Thermal protection thermostat | No |
Type | HGX12e |
Type designation | HGX12e/50-4 S CO2 |
Adaptor decompression valve | No |
Anti-vibration pads | No |
Approval standard | No |
Brand | BOCK |
Colour | Blue (standard) |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
Cylinder | 2 |
Discharge connection size type | Standard |
Discharge connection type | Blind flange |
Family | CO2 compressors |
Frequency Hz | 50 |
In scope of WEEE and contain batteries | No |
IP class | IP 66 |
Legacy BOCK ID | 10957 |
Max pressure (PS) - high side | 55 bar |
Max pressure (PS) - low side | 40 bar |
Model number | HGX12e/50-4 S CO2 |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil level regulator | COM 20C without cable (mounted seen on oil pump right) |
Oil sump heater | 110-240V AC |
Oil type | BOCKlub E85 |
Product group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HG |
Refrigerants | R744 |
Suction connection size type | Standard |
Suction connection type | Blind flange |
Technology | Semi-hermetic CO2 subcritical |
Thermal protection thermostat | No |
Type | HGX12e |
Type designation | HGX12e/50-4 S CO2 |