BOCK, HAX22e/125-4, Semi-hermetic air cooled
097C6137
Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 265-290V D / 440-480V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 16021
Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 265-290V D / 440-480V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 16021
Gross weight | 87.1 Kilogram |
Net weight | 77.7 Kilogram |
Volume | 152.46 Liter |
EAN | 5715162943915 |
Gross weight | 87.1 Kilogram |
Net weight | 77.7 Kilogram |
Volume | 152.46 Liter |
EAN | 5715162943915 |
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Colour | Blue (standard) |
Compressor power supply [V] | 265-290V D / 440-480V Y -3- 60Hz |
Cylinder | 2 |
Description | Compressor HAX22e/125-4 |
Discharge connection size [in] | 1/2 in |
Discharge connection size [mm] | 12 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | HG/HA compressors |
Frequency Hz | 60 |
Hot gas temperature sensor | No |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
IP class | IP 44 |
Legacy BOCK ID | 16021 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | HAX22e/125-4 |
Motor protection | INT69 G 24V DC, IP00 |
Oil pressure safety switch | MP55 230V - 1 - 50/60 Hz, IP20 |
Oil sump heater | 110-240V AC |
Oil type | BOCKlub E55 |
Product group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HA |
Refrigerants |
R404A R407A R407F R448A R449A |
Suction connection size [in] | 5/8 in |
Suction connection size [mm] | 16 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Semi-hermetic air cooled |
Thermal protection thermostat | 1 |
Type | HAX22e |
Type designation | HAX22e/125-4 |
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Colour | Blue (standard) |
Compressor power supply [V] | 265-290V D / 440-480V Y -3- 60Hz |
Cylinder | 2 |
Description | Compressor HAX22e/125-4 |
Discharge connection size [in] | 1/2 in |
Discharge connection size [mm] | 12 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | HG/HA compressors |
Frequency Hz | 60 |
Hot gas temperature sensor | No |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
IP class | IP 44 |
Legacy BOCK ID | 16021 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | HAX22e/125-4 |
Motor protection | INT69 G 24V DC, IP00 |
Oil pressure safety switch | MP55 230V - 1 - 50/60 Hz, IP20 |
Oil sump heater | 110-240V AC |
Oil type | BOCKlub E55 |
Product group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HA |
Refrigerants |
R404A R407A R407F R448A R449A |
Suction connection size [in] | 5/8 in |
Suction connection size [mm] | 16 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Semi-hermetic air cooled |
Thermal protection thermostat | 1 |
Type | HAX22e |
Type designation | HAX22e/125-4 |