BOCK, EX-HGX88e/2400-4 3G, Semi-hermetic ATEX

097C6089

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 17226

Product details

Gross weight 514.7 Kilogram
Net weight 455.8 Kilogram
Volume 657.816 Liter
EAN 5715162940297

 

Anti-vibration pads Yes
Approval standard No
Brand BOCK
Capacity regulator No
Colour Blue - standard (conductive coating)
Compressor power supply [V] 380-420V Y/YY -3- 50Hz PW
Cylinder 8
Description Compressor EX-HGX88e/2400-4 3G
Discharge connection size [mm] 52 mm
Discharge connection size type Non-standard
Discharge connection type Welding
Family HG ATEX Compressors
Frequency [Hz] 50
In scope of WEEE and contain batteries No
IP class IP 65
Legacy BOCK ID 17226
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number EX-HGX88e/2400-4 3G
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil differential pressure sensor INT250 Ex, explosion-proof, equipment category 2 as per directive 2014/34/EU
Oil service valve No
Oil sump heater 220-240V AC
Oil type BOCKlub E55
Position motor cover Standard
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
Refrigerants R134a
R404A
R407A
R407C
R407F
R448A
R449A
R450A
R452A
R513A
Suction connection size [in] 3 1/8 in
Suction connection size type Non-standard
Suction connection type Welding
Technology Semi-hermetic ATEX
Thermal protection thermostat 1
Type EX-HGX88e
Type designation EX-HGX88e/2400-4 3G

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality